Ball catch (K1294)

Ball catch (K1294)
[Specifications]
・Main material: Polyamide
・Main colour: black

[Features]
・Quick lock for swing and sliding doors
・Flexible positioning
・Steel or stainless steel ball pins

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1294.400
K1294.401
K1294.500
K1294.501
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Component material Component colour Retaining force F1
(N)

6.52 €

1 4 Days Steelgalvanised40

9.75 €

1 4 Days Stainless steel-40

6.52 €

1 4 Days Steelgalvanised50

9.75 €

1 4 Days Stainless steel-50

Loading...

  1. 1

Basic information

Main material Polyamide Main colour black

Tech Support