Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0638.112 |
K0638.1121 |
K0638.116 |
K0638.1161 |
K0638.120 |
K0638.1201 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D1=Thread | D2 (mm) | K (mm) | L1 (mm) | L3 (mm) | S (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
10.51 € | 1 | 4 Days | M12 | 36 | 24 | 25 | 10 | 12 | ||
10.51 € | 1 | 4 Days | M12x1,5 | 36 | 24 | 25 | 10 | 12 | ||
11.40 € | 1 | 4 Days | M16 | 46 | 32 | 33 | 13 | 15 | ||
11.40 € | 1 | 4 Days | M16x1,5 | 46 | 32 | 33 | 13 | 15 | ||
14.10 € | 1 | 4 Days | M20 | 46 | 32 | 33 | 13 | 15 | ||
11.40 € | 1 | 4 Days | M20x1,5 | 46 | 32 | 33 | 13 | 15 |
Loading...
Main material | Steel | Form | A | D3(mm) | 5.5 |
---|---|---|---|---|---|
D4(mm) | 10 |