Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1081.13
Main material | Acrylic glass | B=Width(mm) | 900 | B1(mm) | 850 |
---|---|---|---|---|---|
S=Disc thickness(mm) | 4 | H2(mm) | 850 | H=total height(mm) | 1275 |
This page is Front mounted counter version (K1081), part number K1081.13.
You can find the detail information about specifications and dimensions on part number K1081.13.