Magnets raw AlNiCo bar type (K1407)

Magnets raw AlNiCo bar type (K1407)
· Flexible, easy to remove, non-positive fasteners

· Application sectors: machine and plant construction

· Temperature range up to 450 °C

· Assembly: press in or glue

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1407.0310
K1407.0312
K1407.0416
K1407.0420
K1407.0520
K1407.0615
K1407.0624
K1407.0630
K1407.0825
K1407.1020
K1407.1040
K1407.1240
K1407.1530
K1407.1560
K1407.3480
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Magnetic force (range)
(N)
Magnetic force (specific)
(N)
Outer diameter (D)
(mm)
L=Length
(mm)

1.09 €

1 4 Days Up to 10.01.13 +0/-0.210 ±0.1

1.13 €

1 4 Days Up to 10.01.33 +0/-0.212 ±0.1

1.33 €

1 4 Days Up to 10.01.94 +0/-0.216 ±0.1

1.41 €

1 4 Days Up to 10.024 +0/-0.220 ±0.1

1.68 €

1 4 Days Up to 10.02.35 +0/-0.220 ±0.1

1.71 €

1 4 Days Up to 10.02.86 +0/-0.215 ±0.1

2.07 €

1 4 Days Up to 10.02.86 +0/-0.224 ±0.1

2.31 €

1 4 Days Up to 10.02.86 +0/-0.230 ±0.1

2.82 €

1 4 Days Up to 10.03.88 +0/-0.225 ±0.1

3.21 €

1 4 Days Up to 10.0510 +0/-0.220 ±0.1

5.31 €

1 4 Days Up to 10.0710 +0/-0.240 ±0.1

7.11 €

1 4 Days Up to 10.0812 +0/-0.240 ±0.1

8.12 €

1 4 Days Up to 10.01015 +0/-0.230 ±0.2

15.12 €

1 4 Days 10.1 to 20.01115 +0/-0.260 ±0.2

96.98 €

1 4 Days 60.1 to 70.06134 +0/-0.280 ±0.2

Loading...

  1. 1

Basic information

Magnet Type (Material) Alnico Magnet Main material Alnico Temperature max.(°C) 450
Surface finish body bright

Tech Support