Cylindrical grips revolving (K0774)

Cylindrical grips revolving (K0774)
· Grips for handwheels and cranks

· Application sectors: machine, plant, armament and instrument construction, measuring equipment

· Mounting: via flats on centre pin

· Different thread sizes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0774.06200500
K0774.08230600
K0774.08250690
K0774.10250690
K0774.10250800
K0774.10270890
K0774.12250800
K0774.12270890
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M Handle Length
(mm)
D1=Outside diameter
(mm)
D2
(mm)
L=thread length
(mm)
L2
(mm)
SW
(mm)

3.89 €

1 4 Days M655201212510

4.32 €

1 4 Days M867231415713

4.80 €

1 4 Days M877251415713

4.80 €

1 4 Days M1077251415713

5.74 €

1 4 Days M1086261815716

6.90 €

1 4 Days M1097271815716

5.74 €

1 4 Days M1286261815716

6.90 €

1 4 Days M1297271815716

Loading...

  1. 1

Basic information

Main material Thermoplastic Component material Steel

Tech Support