Crank handles offset similar to DIN 468, Form D, with revolving grip (K0684) (Part Numbers - CAD Download)

Crank handles offset similar to DIN 468, Form D, with revolving grip (K0684)
· For long adjustment travel

· Application sectors: machine, plant, armament and instrument construction, measuring equipment

· Form D: crank handle with revolving grip

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0684.206X10
K0684.208X10
K0684.208X12
K0684.210X12
K0684.210X14
K0684.212X14
K0684.212X17
K0684.216X17
K0684.216X19
K0684.220X19
K0684.220X22
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Centre distance
(mm)
D1
(mm)
Grip Ø
(mm)
H=Height
(mm)
H1=Handle height
(mm)
H2
(mm)
H3
(mm)
SW=key width
(mm)

19.94 €

1 4 Days 6320169252204010+0.2

22.41 €

1 4 Days 80242010965244410+0.2

22.41 €

1 4 Days 80242010965244412+0.2

23.14 €

1 4 Days 100282012065285512+0.2

23.14 €

1 4 Days 100282012065285514+0.3

29.21 €

1 4 Days 125342514183345814+0.3

29.21 €

1 4 Days 125342514183345817+0.3

32.41 €

1 4 Days 160372515383387017+0.3

32.41 €

1 4 Days 160372515383387019+0.3

47.32 €

1 4 Days 2004032189105448419+0.3

47.32 €

1 4 Days 2004032189105448422+0.3

Loading...

  1. 1

Basic information

Handle, Material Cast Iron Surface finish body blasted Form D
Form-Type with revolving grip Grip machine handle

Tech Support