Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0296.06 |
K0296.08 |
K0296.061 |
K0296.081 |
K0296.10 |
K0296.12 |
K0296.101 |
K0296.121 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B=Thread length (mm) | D (mm) | E (mm) | G=Thread | H=Height (mm) | SW=key width (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
1.33 € | 1 | 4 Days | 11 | 8 | 11.5 | M6 | 10 | 10 | ||
1.54 € | 1 | 4 Days | 13 | 10 | 15 | M8 | 15 | 13 | ||
1.43 € | 1 | 4 Days | 11 | 6 | 11.5 | M6 | 20 | 10 | ||
2.00 € | 1 | 4 Days | 13 | 9 | 15 | M8 | 30 | 13 | ||
2.50 € | 1 | 4 Days | 16 | 13 | 19.6 | M10 | 20 | 17 | ||
3.24 € | 1 | 4 Days | 20 | 15 | 21.9 | M12 | 25 | 19 | ||
3.15 € | 1 | 4 Days | 16 | 13 | 19.6 | M10 | 40 | 17 | ||
4.15 € | 1 | 4 Days | 20 | 15 | 21.9 | M12 | 50 | 19 |
Loading...
Main material | High carbon steel | Steel code | 1.1172 | Surface finish body | black oxidised |
---|---|---|---|---|---|
Material (mount surface / support surface) | Steel | Form | A |