Socket head screws DIN 912 / DIN EN ISO 4762, stainless steel (K0869)

Socket head screws DIN 912 / DIN EN ISO 4762, stainless steel (K0869)
[Specifications]
・Material: Stainless steel
・Surface finish body: bright
・DIN 912 / DIN EN ISO 4762
・Length L: 10-120

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0869.104X10
K0869.104X12
K0869.104X16
K0869.104X18
K0869.104X20
K0869.104X25
K0869.105X10
K0869.105X12
K0869.105X16
K0869.105X18
K0869.105X20
K0869.105X25
K0869.105X30
K0869.105X40
K0869.106X10
K0869.106X12
K0869.106X16
K0869.106X18
K0869.106X20
K0869.106X25
K0869.106X30
K0869.106X35
K0869.106X40
K0869.106X45
K0869.106X50
K0869.106X55
K0869.106X60
K0869.108X16
K0869.108X18
K0869.108X20
K0869.108X25
K0869.108X30
K0869.108X35
K0869.108X40
K0869.108X45
K0869.108X50
K0869.108X60
K0869.108X70
K0869.108X80
K0869.110X16
K0869.110X18
K0869.110X20
K0869.110X25
K0869.110X30
K0869.110X35
K0869.110X40
K0869.110X45
K0869.110X50
K0869.110X60
K0869.110X70
K0869.110X80
K0869.110X90
K0869.110X100
K0869.112X20
K0869.112X25
K0869.112X30
K0869.112X35
K0869.112X40
K0869.112X45
K0869.112X50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=Thread (M) Length L Steel code DK
(mm)
SW=Key width
(mm)
K
(mm)
B=Thread length
(mm)

0.38 €

1 4 Days 410A273420

0.38 €

1 4 Days 412A273420

0.32 €

1 4 Days 416A273420

0.32 €

1 4 Days 418A273420

0.32 €

1 4 Days 420A273420

0.32 €

1 4 Days 425A273420

0.38 €

1 4 Days 510A28.54522

0.38 €

1 4 Days 512A28.54522

0.35 €

1 4 Days 516A28.54522

0.35 €

1 4 Days 518A28.54522

0.35 €

1 4 Days 520A28.54522

0.35 €

1 4 Days 525A28.54522

0.36 €

1 4 Days 530A28.54522

0.40 €

1 4 Days 540A28.54522

0.43 €

1 4 Days 610A2105624

0.43 €

1 4 Days 612A2105624

0.36 €

1 4 Days 616A2105624

0.36 €

1 4 Days 618A2105624

0.36 €

1 4 Days 620A2105624

0.38 €

1 4 Days 625A2105624

0.40 €

1 4 Days 630A2105624

0.45 €

1 4 Days 635A2105624

0.51 €

1 4 Days 640A2105624

0.56 €

1 4 Days 645A2105624

0.62 €

1 4 Days 650A2105624

0.69 €

1 4 Days 655A2105624

0.72 €

1 4 Days 660A2105624

0.61 €

1 4 Days 816A2136828

0.56 €

1 4 Days 818A2136828

0.56 €

1 4 Days 820A2136828

0.56 €

1 4 Days 825A2136828

0.56 €

1 4 Days 830A2136828

0.61 €

1 4 Days 835A2136828

0.66 €

1 4 Days 840A2136828

0.66 €

1 4 Days 845A2136828

0.69 €

1 4 Days 850A2136828

0.93 €

1 4 Days 860A2136828

1.04 €

1 4 Days 870A2136828

1.30 €

1 4 Days 880A2136828

0.93 €

1 4 Days 1016A21681032

0.72 €

1 4 Days 1018A21681032

0.72 €

1 4 Days 1020A21681032

0.72 €

1 4 Days 1025A21681032

0.72 €

1 4 Days 1030A21681032

0.72 €

1 4 Days 1035A21681032

0.78 €

1 4 Days 1040A21681032

0.93 €

1 4 Days 1045A21681032

0.94 €

1 4 Days 1050A21681032

1.04 €

1 4 Days 1060A21681032

1.18 €

1 4 Days 1070A21681032

1.46 €

1 4 Days 1080A21681032

1.67 €

1 4 Days 1090A21681032

2.04 €

1 4 Days 10100A21681032

1.04 €

1 4 Days 1220A218101236

1.02 €

1 4 Days 1225A218101236

1.02 €

1 4 Days 1230A218101236

1.02 €

1 4 Days 1235A218101236

1.04 €

1 4 Days 1240A218101236

1.04 €

1 4 Days 1245A218101236

1.04 €

1 4 Days 1250A218101236

Loading...

Basic information

Material Stainless Steel Grade 70 Surface finish body bright

Tech Support