Rubber buffers conical (K0575)

Rubber buffers conical (K0575)
· Flexible buffer element to reduce vibrations

· Application sectors: machine and assembly construction, material handling, agricultural engineering

· Temperature range: -30 °C to +80 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0575.02501755
K0575.05001855
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Load rating max.
(N)
Thread (M) Height H
(mm)
Spring Constant
(N/mm)
D=outside diameter
(mm)
L=thread length
(mm)

1.08 €

1 4 Days 678M6171192518

1.83 €

1 4 Days 3600M10186705028

Loading...

  1. 1

Basic information

Hardness(Shore A) 55 Main material Steel Component material Elastomer natural rubber
Component colour black

Tech Support