Barrel locks with return spring aluminium grip to left or right (K1691) (Part Numbers - CAD Download)

Barrel locks with return spring aluminium grip to left or right (K1691)
· Locking in open position

· Sturdy version

· Easy assembly by screw connection

· No door handle required

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1691.04036
K1691.14036
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Form Form-Type

26.90 €

1 4 Days Aleft

26.90 €

1 4 Days Bright

Loading...

  1. 1

Basic information

Main material Aluminium Surface finish body anodized Main colour colourless
B=Width(mm) 36.5 D(mm) 12.9 D1(mm) 6.2
D2(mm) 10.2 H=Height(mm) 34 L=Length(mm) 60
L1(mm) 40

Tech Support