Clevis joints with snap-in pin DIN 71752 (K0731)

Clevis joints with snap-in pin DIN 71752 (K0731)
· Static power transmission

· Simple locking mechanism

· Version: right or left-hand thread

· Different thread sizes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0731.03508
K0731.0510
K0731.05101
K0731.0612
K0731.06121
K0731.0816
K0731.08161
K0731.0832
K0731.08321
K0731.10120
K0731.10140
K0731.1020
K0731.10201
K0731.1040
K0731.10401
K0731.12124
K0731.12148
K0731.1224
K0731.12241
K0731.1248
K0731.1428
K0731.16132
K0731.1632
K0731.16321
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2=Thread (M)
(mm)
Version 2 B
(mm)
G
(mm)
A
(mm)
D1
(mm)
D3
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L5
(mm)
L6
(mm)

3.28 €

1 4 Days 3,5RH thread48848211661510

2.04 €

1 4 Days 5RH thread510105926207.51912

2.46 €

1 4 Days 5LH thread510105926207.51912

2.36 €

1 4 Days 6RH thread61212610312492314

2.55 €

1 4 Days 6LH thread61212610312492314

2.86 €

1 4 Days 8RH thread816168144232123119

2.90 €

1 4 Days 8LH thread816168144232123119

3.29 €

1 4 Days 8RH thread832168145848124719

3.36 €

1 4 Days 8LH thread832168145848124719

4.00 €

1 4 Days 10x1,25RH thread10202010185240153923

4.57 €

1 4 Days 10x1,25RH thread10402010187260155923

3.63 €

1 4 Days 10RH thread10202010185240153923

3.83 €

1 4 Days 10LH thread10202010185240153923

4.14 €

1 4 Days 10RH thread10402010187260155923

4.44 €

1 4 Days 10LH thread10402010187260155923

5.69 €

1 4 Days 12x1,25RH thread12242412206248184728

6.67 €

1 4 Days 12x1,25RH thread12482412208672186928

5.20 €

1 4 Days 12RH thread12242412206248184728

5.44 €

1 4 Days 12LH thread12242412206248184728

6.05 €

1 4 Days 12RH thread12482412208672186928

7.04 €

1 4 Days 14RH thread1428271424725622.55231

11.32 €

1 4 Days 16x1,5RH thread16323216268364246236

10.25 €

1 4 Days 16RH thread16323216268364246236

10.38 €

1 4 Days 16LH thread16323216268364246236

Loading...

  1. 1

Basic information

Material Steel Surface finish body galvanised and passivated Component material Steel

Tech Support