Levelling feet round (K0674)

Levelling feet round (K0674)
[Specifications]
・Main material: Polyamide
・H=Height(mm): 11

[Features]
・Compensates for uneven ground
・Application sectors: machine and equipment construction, logistics and assembly
・Assembly aid: cross slit in plate base
・Various versions

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0674.3006X020
K0674.3006X030
K0674.3008X016
K0674.3008X020
K0674.3008X025
K0674.3008X030
K0674.3008X040
K0674.3010X025
K0674.3010X030
K0674.3010X035
K0674.4708X016
K0674.4708X020
K0674.4708X030
K0674.4708X040
K0674.4710X020
K0674.4710X030
K0674.4710X055
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=plate diameter
(mm)
Load rating max.
(kN)
L=thread length
(mm)
D1=Thread (M)
(mm)
H1=Total height
(mm)

0.45 €

1 4 Days 30320631

0.46 €

1 4 Days 30330641

0.48 €

1 4 Days 30316827

0.48 €

1 4 Days 30320831

0.49 €

1 4 Days 30325836

0.49 €

1 4 Days 30330841

0.54 €

1 4 Days 30340851

0.55 €

1 4 Days 303251036

0.60 €

1 4 Days 303301041

0.60 €

1 4 Days 303351046

0.56 €

1 4 Days 47416827

0.59 €

1 4 Days 47420831

0.59 €

1 4 Days 47430841

0.61 €

1 4 Days 47440851

0.72 €

1 4 Days 474201031

0.72 €

1 4 Days 474301041

0.92 €

1 4 Days 474551066

Loading...

  1. 1

Basic information

Main material Polyamide Component material Steel H=Height(mm) 11

Tech Support