Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0741.08016X143 |
K0741.08020X143 |
K0741.10016X144 |
K0741.10020X144 |
K0741.10024X144 |
K0741.12016X144 |
K0741.12020X144 |
K0741.12024X144 |
K0741.15016X150 |
K0741.15020X150 |
K0741.15024X150 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=plate diameter (mm) | Load rating max. (kN) | D1=Thread (M) (mm) | D2 (mm) | H=Height (mm) | H1=Total height (mm) | H2 (mm) | H3 (mm) | L2 (mm) | SW (mm) | SW1 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
43.36 € | 1 | 4 Days | 80 | 10 | 16 | 24 | 25 | 188 | 38 | 123 | 65 | 17 | 20 | ||
49.35 € | 1 | 4 Days | 80 | 10 | 20 | 30 | 25 | 188 | 38 | 123 | 65 | 17 | 26 | ||
49.40 € | 1 | 4 Days | 100 | 15 | 16 | 24 | 30 | 193 | 43 | 128 | 65 | 17 | 20 | ||
55.33 € | 1 | 4 Days | 100 | 15 | 20 | 30 | 30 | 193 | 43 | 128 | 65 | 17 | 26 | ||
56.75 € | 1 | 4 Days | 100 | 15 | 24 | 35 | 30 | 194 | 44 | 129 | 65 | 20 | 30 | ||
62.56 € | 1 | 4 Days | 120 | 30 | 16 | 24 | 32 | 195 | 45 | 130 | 65 | 17 | 20 | ||
68.66 € | 1 | 4 Days | 120 | 30 | 20 | 30 | 32 | 195 | 45 | 130 | 65 | 17 | 26 | ||
68.66 € | 1 | 4 Days | 120 | 30 | 24 | 35 | 32 | 196 | 46 | 131 | 65 | 20 | 30 | ||
66.37 € | 1 | 4 Days | 150 | 30 | 16 | 24 | 35 | 198 | 48 | 133 | - | 17 | 20 | ||
72.19 € | 1 | 4 Days | 150 | 30 | 20 | 30 | 35 | 198 | 48 | 133 | - | 17 | 26 | ||
75.90 € | 1 | 4 Days | 150 | 40 | 24 | 35 | 35 | 199 | 49 | 134 | - | 20 | 30 |
Loading...
L=thread length(mm) | 65 | Main material | Stainless steel | Component material | Rubber |
---|---|---|---|---|---|
L1(mm) | 85 | L3(mm) | 150 |