Levelling feet steel or stainless steel Form C (K0739)

Levelling feet steel or stainless steel Form C (K0739)
[Specifications]
・Component material: Rubber

[Features]
・Components for assembling a swivel foot
・Application sectors: machine and equipment construction, logistics and assembly
・Rubber pad dampen structural sound
・Suitable nuts included
・Material: Foot plate and threaded spindle, steel or stainless steel
・K0739_C Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0739.3105010X50
K0739.3105012X50
K0739.3105012X100
K0739.3105016X75
K0739.3105016X100
K0739.3105016X150
K0739.3106010X50
K0739.3106012X50
K0739.3106012X100
K0739.3106016X75
K0739.3106016X100
K0739.3106016X150
K0739.3108016X100
K0739.3108016X150
K0739.3108020X75
K0739.3110020X100
K0739.3110020X150
K0739.3110024X200
K0739.3112020X100
K0739.3112020X150
K0739.3112020X200
K0739.3112024X100
K0739.3112024X150
K0739.3112024X200
K0739.3112030X100
K0739.3112030X150
K0739.3112030X200
K0739.3205010X50
K0739.3205012X50
K0739.3205012X100
K0739.3205016X75
K0739.3205016X100
K0739.3205016X150
K0739.3205016X200
K0739.3206010X50
K0739.3206012X50
K0739.3206012X100
K0739.3206016X75
K0739.3206016X100
K0739.3206016X150
K0739.3206016X200
K0739.3208016X75
K0739.3208016X100
K0739.3208016X125
K0739.3208016X150
K0739.3208016X175
K0739.3208020X75
K0739.3208020X200
K0739.3210020X150
K0739.3212020X100
K0739.3212020X150
K0739.3212020X200
K0739.3212024X100
K0739.3212024X150
K0739.3212024X200
K0739.3212030X100
K0739.3212030X150
K0739.3212030X200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=plate diameter
(mm)
Load rating max.
(kN)
L=thread length
(mm)
D1=Thread (M)
(mm)
Main material H=Height
(mm)
H1=Total height
(mm)
H2
(mm)
SW
(mm)
SW1
(mm)

10.82 €

1 4 Days 5045010Steel197929145

10.82 €

1 4 Days 5045012Steel197929146

11.40 €

1 4 Days 50410012Steel1912929146

12.63 €

1 4 Days 5047516Steel1910429168

12.91 €

1 4 Days 50410016Steel1912929168

14.56 €

1 4 Days 50415016Steel1917929168

12.14 €

1 4 Days 6075010Steel228232145

12.14 €

1 4 Days 6075012Steel228232146

13.13 €

1 4 Days 60710012Steel2213232146

14.24 €

1 4 Days 6077516Steel2210833168

14.50 €

1 4 Days 60710016Steel2213333168

15.97 €

1 4 Days 60715016Steel2218333168

14.73 €

1 4 Days 801010016Steel2513535168

16.04 €

1 4 Days 801015016Steel2518535168

15.23 €

1 4 Days 80107520Steel25111362010

17.23 €

1 4 Days 1001510020Steel28138.538.52010

18.80 €

1 4 Days 1001515020Steel28188.538.52010

23.84 €

1 4 Days 1001520024Steel28238.538.52410

25.84 €

1 4 Days 1203010020Steel32142.542.52010

26.90 €

1 4 Days 1203015020Steel32192.542.52010

28.41 €

1 4 Days 1203020020Steel32242.542.52010

27.74 €

1 4 Days 1203010024Steel32142.542.52410

29.69 €

1 4 Days 1203015024Steel32192.542.52410

31.82 €

1 4 Days 1203020024Steel32242.542.52410

31.19 €

1 4 Days 1203010030Steel32143.543.53010

32.41 €

1 4 Days 1203015030Steel32193.543.53010

36.43 €

1 4 Days 1203020030Steel32243.543.53010

12.78 €

1 4 Days 5045010Stainless steel197929145

12.78 €

1 4 Days 5045012Stainless steel197929146

13.97 €

1 4 Days 50410012Stainless steel1912929146

15.08 €

1 4 Days 5047516Stainless steel1910429138

15.55 €

1 4 Days 50410016Stainless steel1912929138

16.74 €

1 4 Days 50415016Stainless steel1917929138

18.12 €

1 4 Days 50420016Stainless steel1922929138

16.32 €

1 4 Days 6075010Stainless steel228232145

16.32 €

1 4 Days 6075012Stainless steel228232146

17.56 €

1 4 Days 60710012Stainless steel2213232146

16.49 €

1 4 Days 6077516Stainless steel2210833138

17.05 €

1 4 Days 60710016Stainless steel2213333138

18.10 €

1 4 Days 60715016Stainless steel2218333138

19.37 €

1 4 Days 60720016Stainless steel2223333138

27.19 €

1 4 Days 80107516Stainless steel2511035138

28.32 €

1 4 Days 801010016Stainless steel2513535138

29.08 €

1 4 Days 801012516Stainless steel2516035138

29.88 €

1 4 Days 801015016Stainless steel2518535138

31.02 €

1 4 Days 801017516Stainless steel2521035138

29.80 €

1 4 Days 80107520Stainless steel25113381710

36.44 €

1 4 Days 801020020Stainless steel25238381710

38.13 €

1 4 Days 1001515020Stainless steel30193431710

50.32 €

1 4 Days 1203010020Stainless steel32143431710

52.38 €

1 4 Days 1203015020Stainless steel32194441710

54.99 €

1 4 Days 1203020020Stainless steel32244441710

54.57 €

1 4 Days 1203010024Stainless steel32145452010

58.22 €

1 4 Days 1203015024Stainless steel32195452010

61.26 €

1 4 Days 1203020024Stainless steel32245452010

59.92 €

1 4 Days 1203010030Stainless steel32147472610

65.71 €

1 4 Days 1203015030Stainless steel32197472610

70.73 €

1 4 Days 1203020030Stainless steel32247472610

Loading...

  1. 1

Basic information

Component material Rubber Form C

Tech Support