Configure
  • Type
    • CAD
    • Est. shipping days
      • All
      • Within 4 working days

    Press-in plugs, Form A, without vent (K0451)

    Part number:

    Still undefined. 4 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    D1

    (mm)

    D2

    (mm)

    L1

    (mm)

    S min.

    (mm)

    Minimum order quantity
    18
    23
    14
    8
    1 pieces
    20
    24
    15.5
    8
    1 pieces
    26
    30
    16.5
    9.5
    1 pieces
    30
    34
    17
    9.5
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    1.32 €
    ( 1.57 € )
    4 working days
    1.52 €
    ( 1.81 € )
    4 working days
    1.82 €
    ( 2.17 € )
    4 working days
    2.36 €
    ( 2.81 € )
    4 working days

    More Information

    Basic information

    [Specifications]
    ・Main material: Thermoplastic
    ・Main colour: Black
    ・D=outside diameter(mm): 30

    [Features]
    ・Temperature resistant to 100℃
    ・Without vent