Press-in plugs, Form B, with vent (K0451)

Press-in plugs, Form B, with vent (K0451)
[Specifications]
・Main material: Thermoplastic
・Main colour: Black
・D=outside diameter(mm): 30

[Features]
・Temperature resistant to 100℃
・With vent

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0451.23018
K0451.23020
K0451.23026
K0451.23030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1
(mm)
D2
(mm)
L1
(mm)
S min.
(mm)

1.33 €

1 4 Days 1823148

1.59 €

1 4 Days 202415.58

1.86 €

1 4 Days 263016.59.5

2.42 €

1 4 Days 3034179.5

Loading...

  1. 1

Basic information

Main material Thermoplastic Main colour black Form B
D=outside diameter(mm) 30 L(mm) 14 drill-Ø Tolerance D1(mm) +0.1

Tech Support