Screw plugs aluminium (K1104)

Screw plugs aluminium (K1104)
[Specifications]
・Main material: Aluminum
・Surface finish body: Bright
・Form: C

[Features]
・With hex head

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1104.141010
K1104.171215
K1104.171415
K1104.19014
K1104.22038
K1104.221615
K1104.221815
K1104.242015
K1104.27012
K1104.34034
K1104.40100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1 L
(mm)
L1
(mm)
SW
(mm)

1.46 €

1 4 Days M10X15814

2.09 €

1 4 Days M12X1,56817

2.31 €

1 4 Days M14X1,56817

1.41 €

1 4 Days G1/471019

2.70 €

1 4 Days G3/871022

3.13 €

1 4 Days M16X1,571022

3.29 €

1 4 Days M18X1,571022

3.83 €

1 4 Days M20X1,571024

3.17 €

1 4 Days G1/281027

5.47 €

1 4 Days G3/481034

7.60 €

1 4 Days G181440

Loading...

  1. 1

Basic information

Main material Aluminium Surface finish body bright Form C

Tech Support