Ball studs for ball joints DIN 71803 Form C (K0713)

Ball studs for ball joints DIN 71803 Form C (K0713)
[Specifications]
・Main Body Material: Steel
・Surface finish body: galvanised and passivated
・Form: C
・Thread M: M5-M14
・Standard: DIN 71803

[Features]
・Spare part for DIN 71802 ball joints

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0713.0805
K0713.1006
K0713.1308
K0713.1610
K0713.1612
K0713.1914
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread M D1=Pin
(mm)
D2=Thread D3
(mm)
D5
(mm)
L2
(mm)
L3
(mm)
L5 min.
(mm)
L6 max.
(mm)
SW
(mm)

0.67 €

1 4 Days M58M58510.291.247

0.84 €

1 4 Days M610M610612.5111.248

1.52 €

1 4 Days M813M813816.5131.55.311

1.56 €

1 4 Days M1016M10161020162.57.313

1.75 €

1 4 Days M1216M12161220162.57.313

2.56 €

1 4 Days M1419M14x1,519142820510.816

Loading...

  1. 1

Basic information

Main Body Material Steel Main material Steel Surface finish body galvanised and passivated
Form C

Tech Support