Toe clamps for T-slots (K0029)

Toe clamps for T-slots (K0029)
· Mountable directly on machine tables

· With positive down force

· Locking washer adapts to the angle of the workpiece

· Gentle material clamping

· For clamping rough and finished parts

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0029.00
K0029.14
K0029.16
K0029.18
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=T-slot width
(mm)

76.22 €

1 4 Days without slot key

88.50 €

1 4 Days 14

88.50 €

1 4 Days 16

94.73 €

1 4 Days 18

Loading...

  1. 1

Basic information

Main material Steel Clamping force(kN) 18

Tech Support