Joints without clamping levers (K1051)

Joints without clamping levers (K1051)
[Specifications]
・Form: A, B
・Main material: Zinc

[Features]
・For connecting two profiles at any angle
・Adjustment range: 0° to 180°
・Also applicable as heavy duty hinge
・Compatible with all conventional aluminium profiles

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1051.063030
K1051.083030
K1051.084040
K1051.084080
K1051.104545
K1051.104590
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Form Type Version 2 Slot width
(mm)
A
(mm)
A1
(mm)
B=Width
(mm)
D
(mm)
H=Height
(mm)
L=Length
(mm)
T
(mm)

21.46 €

1 4 Days AItype i622.5-306.445307

25.83 €

1 4 Days ABtype b822.5-308.345307

16.39 €

1 4 Days AItype i830-408.460409

50.20 €

1 4 Days BItype i85040408.4100809

22.95 €

1 4 Days ABtype b1030-458.560458

50.20 €

1 4 Days BBtype b105045458.5100909

Loading...

  1. 1

Basic information

Main material Zinc

Tech Support