Knurled nuts flat steel and stainless steel DIN 467 (K0144)

Knurled nuts flat steel and stainless steel DIN 467 (K0144)
[Specifications]
・Main material: Steel, Stainless steel
・D=thread (M): 4-12
・Main colour: black oxidised, bright
・Standard: DIN 467

[Features]
・Suitable for manual positioning and clamping
・Application fields: machine, plant and fixture construction, toolmaking
・Advantage: knurled nut is tightened and loosened with tools
・Different thread sizes
・K0144

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0144.04
K0144.05
K0144.06
K0144.08
K0144.042
K0144.052
K0144.062
K0144.082
K0144.10
K0144.12
K0144.102
K0144.122
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread (M) Main material Main colour D1=Outside diameter
(mm)
D3
(mm)
H=Height
(mm)
K
(mm)

0.39 €

1 4 Days 4Steelblack oxidised16843.5

0.47 €

1 4 Days 5Steelblack oxidised201054

0.61 €

1 4 Days 6Steelblack oxidised241265

1.06 €

1 4 Days 8Steelblack oxidised301686

1.09 €

1 4 Days 4Stainless steelbright16843.5

1.23 €

1 4 Days 5Stainless steelbright201054

1.59 €

1 4 Days 6Stainless steelbright241265

2.56 €

1 4 Days 8Stainless steelbright301686

1.62 €

1 4 Days 10Steelblack oxidised3620108

1.99 €

1 4 Days 12Steelblack oxidised3620108

4.06 €

1 4 Days 10Stainless steelbright3620108

5.35 €

1 4 Days 12Stainless steelbright3620108

Loading...

  1. 1

Tech Support