Configure
  • Type
    • CAD
    • Est. shipping days
      • All
      • Within 4 working days

    Knurled nuts steel and stainless steel DIN 6303, Form A, without pinhole (K0137)

    Part number:

    Still undefined. 10 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    D=thread (M)

    Main material

    Surface finish body

    D1=Outside diameter

    (mm)

    D3

    (mm)

    D4

    (mm)

    H=Height

    (mm)

    K

    (mm)

    T=thread depth

    (mm)

    Minimum order quantity
    5
    Steel
    black oxidised
    20
    14
    15
    12
    8
    7
    1 pieces
    5
    Stainless steel
    bright
    20
    14
    15
    12
    8
    7
    1 pieces
    6
    Steel
    black oxidised
    24
    16
    18
    14
    10
    8
    1 pieces
    6
    Stainless steel
    bright
    24
    16
    18
    14
    10
    8
    1 pieces
    8
    Steel
    black oxidised
    30
    20
    24
    17
    12
    10
    1 pieces
    8
    Stainless steel
    bright
    30
    20
    24
    17
    12
    10
    1 pieces
    10
    Steel
    black oxidised
    36
    28
    30
    20
    14
    12
    1 pieces
    10
    Stainless steel
    bright
    36
    28
    30
    20
    14
    12
    1 pieces
    12
    Steel
    black oxidised
    40
    32
    34
    24
    16
    14
    1 pieces
    12
    Stainless steel
    bright
    40
    32
    34
    24
    16
    14
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    1.36 €
    ( 1.62 € )
    4 working days
    2.78 €
    ( 3.31 € )
    4 working days
    1.60 €
    ( 1.90 € )
    4 working days
    3.23 €
    ( 3.84 € )
    4 working days
    2.15 €
    ( 2.56 € )
    4 working days
    4.38 €
    ( 5.21 € )
    4 working days
    3.30 €
    ( 3.93 € )
    4 working days
    6.69 €
    ( 7.96 € )
    4 working days
    4.69 €
    ( 5.58 € )
    4 working days
    9.25 €
    ( 11.01 € )
    4 working days

    More Information

    Basic information

    [Specifications]
    ・Main material: Steel, Stainless steel
    ・D=thread (M): 5-12
    ・Standard: DIN 6303

    [Features]
    ・Suitable for manual positioning and clamping
    ・Application fields: machine, plant and fixture construction, toolmaking
    ・Advantage: knurled nut is tightened and loosened with tools
    ・Form A: without pin hole, steel or stainless steel
    ・Different thread sizes