Configure
  • Type
    • CAD
    • Est. shipping days
      • All
      • Within 4 working days

    Knurled nuts steel DIN 6303, Form B, with pinhole (K0137)

    Part number:

    Still undefined. 5 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    D=thread (M)

    D1=Outside diameter

    (mm)

    D3

    (mm)

    D4

    (mm)

    D5 (predrilled)

    (mm)

    E

    (mm)

    H=Height

    (mm)

    K

    (mm)

    T=thread depth

    (mm)

    Suitable dowel pin ISO 2338

    (mm)

    Minimum order quantity
    5
    20
    14
    15
    1.4
    2.5
    12
    8
    7
    1.5
    1 pieces
    6
    24
    16
    18
    1.4
    2.5
    14
    10
    8
    1.5
    1 pieces
    8
    30
    20
    24
    1.9
    3
    17
    12
    10
    2
    1 pieces
    10
    36
    28
    30
    2.9
    4
    20
    14
    12
    3
    1 pieces
    12
    40
    32
    34
    3.9
    4
    24
    16
    14
    4
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    1.77 €
    ( 2.11 € )
    4 working days
    2.07 €
    ( 2.46 € )
    4 working days
    2.82 €
    ( 3.36 € )
    4 working days
    4.11 €
    ( 4.89 € )
    4 working days
    5.46 €
    ( 6.50 € )
    4 working days

    More Information

    Basic information

    [Specifications]
    ・Main material: Steel
    ・D=thread (M): 5-12
    ・Standard: DIN 6303

    [Features]
    ・Suitable for manual positioning and clamping
    ・Application fields: machine, plant and fixture construction, toolmaking
    ・Advantage: knurled nut is tightened and loosened with tools
    ・Form B: with pin hole, steel
    ・Different thread sizes