Levelling sets spherical washer (K0057) (K0057.2006)

Levelling sets spherical washer (K0057) K0057.2006

Product Details:

Manufacturer part number: K0057.2006

Brand: KIPP

Price: 61.16

Delivery time: 4 Days


Technical Data:

Main material: High carbon steel

for screw: M6

B: 6 mm

D=Internal diameter: 6.6 mm

D1: M20x1 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0057.2006

Part Number
K0057.2006
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material for screw B
(mm)
D=Internal diameter
(mm)
D1
(mm)
D2=Outside diameter
(mm)
H max.
(mm)
H min.
(mm)
M
(mm)
N
(mm)
F
(kN)

61.16 €

1 4 Days High carbon steelM666.6M20x13263432465

Loading...

  1. 1

Basic information

α

This page is Levelling sets spherical washer (K0057), part number K0057.2006.
You can find the detail information about specifications and dimensions on part number K0057.2006.

Variation of this product

Part Number
K0057.1506
K0057.15061
K0057.20061
K0057.2008
K0057.20081
K0057.2010
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material for screw B
(mm)
D=Internal diameter
(mm)
D1
(mm)
D2=Outside diameter
(mm)
H max.
(mm)
H min.
(mm)
M
(mm)
N
(mm)
F
(kN)

59.17 €

1 4 Days High carbon steelM656.6M15x12550352440

71.66 €

1 4 Days Stainless steelM656.6M15x12550352427.1

77.30 €

1 4 Days Stainless steelM666.6M20x13263432443.4

61.16 €

1 4 Days High carbon steelM869M20x13263432465

77.30 €

1 4 Days Stainless steelM869M20x13263432443.4

61.16 €

1 4 Days High carbon steelM10611M20x13263432465

Tech Support