Hex cap nut low style DIN 917 steel or stainless steel (K1801)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1801.104
K1801.105
K1801.106
K1801.108
K1801.110
K1801.112
K1801.116
K1801.120
K1801.124
K1801.130
K1801.204
K1801.205
K1801.206
K1801.208
K1801.210
K1801.212
K1801.216
K1801.220
K1801.224
K1801.230
K1801.304
K1801.305
K1801.306
K1801.308
K1801.310
K1801.312
K1801.316
K1801.320
K1801.324
K1801.330
K1801.404
K1801.405
K1801.406
K1801.408
K1801.410
K1801.412
K1801.416
K1801.420
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread (M) Material Steel code Surface finish body Grade T min.
(mm)
H
(mm)
R
(mm)
SW=key width
(mm)
E
(mm)
W
(mm)
X
(mm)
G
(mm)

0.37 €

1 4 Days 4Steel-bright64.165.5877.6611.05-

0.38 €

1 4 Days 5Steel-bright64.9671088.7911.2-

0.39 €

1 4 Days 6Steel-bright66.719121011.051.52-

0.61 €

1 4 Days 8Steel-bright69.2112151314.3822.4-

1.12 €

1 4 Days 10Steel-bright610.6514201718.92-2.25

1.92 €

1 4 Days 12Steel-bright613.1516251921.12-6.4

3.93 €

1 4 Days 16Steel-bright616.6520302426.762-7.3

9.02 €

1 4 Days 20Steel-bright620.5825353032.952.5-9.3

16.72 €

1 4 Days 24Steel-bright623.5830403639.63-10.7

22.70 €

1 4 Days 30Steel-bright627.5834604650.93-12.7

0.41 €

1 4 Days 4Steel-galvanised64.165.5877.6611.05-

0.43 €

1 4 Days 5Steel-galvanised64.9671088.7911.2-

0.44 €

1 4 Days 6Steel-galvanised66.719121011.051.51.5-

0.67 €

1 4 Days 8Steel-galvanised69.2112151314.3821.87-

1.24 €

1 4 Days 10Steel-galvanised610.6514201718.92-2.25

2.10 €

1 4 Days 12Steel-galvanised613.1516251921.12-6.4

4.32 €

1 4 Days 16Steel-galvanised616.6520302426.762-7.3

9.90 €

1 4 Days 20Steel-galvanised620.5825353032.952.5-9.3

18.40 €

1 4 Days 24Steel-galvanised623.5830403639.63-10.7

24.97 €

1 4 Days 30Steel-galvanised627.5834604650.93-12.7

0.41 €

1 4 Days 4Stainless SteelA2bright704.165.5877.6611.05-

0.43 €

1 4 Days 5Stainless SteelA2bright704.9671088.7911.2-

0.44 €

1 4 Days 6Stainless SteelA2bright706.719121011.051.51.5-

0.67 €

1 4 Days 8Stainless SteelA2bright709.2112151314.3821.87-

1.24 €

1 4 Days 10Stainless SteelA2bright7010.6514201718.92-2.25

2.10 €

1 4 Days 12Stainless SteelA2bright7013.1516251921.12-6.4

4.32 €

1 4 Days 16Stainless SteelA2bright7016.6520302426.762-7.3

9.90 €

1 4 Days 20Stainless SteelA2bright7020.5825353032.952.5-9.3

18.40 €

1 4 Days 24Stainless SteelA2bright7023.5830403639.63-10.7

42.44 €

1 4 Days 30Stainless SteelA2bright7027.5834604650.93-12.7

0.48 €

1 4 Days 4Stainless SteelA4bright704.165.5877.6611.05-

0.52 €

1 4 Days 5Stainless SteelA4bright704.9671088.7911.2-

0.53 €

1 4 Days 6Stainless SteelA4bright706.719121011.051.51.5-

0.79 €

1 4 Days 8Stainless SteelA4bright709.2112151314.3821.87-

1.47 €

1 4 Days 10Stainless SteelA4bright7010.6514201718.92-2.25

2.53 €

1 4 Days 12Stainless SteelA4bright7013.1516251921.12-6.4

5.19 €

1 4 Days 16Stainless SteelA4bright7016.6520302426.762-7.3

11.89 €

1 4 Days 20Stainless SteelA4bright7020.5825353032.952.5-9.3

Loading...

  1. 1

Tech Support