Ledge handles stainless steel (K0233)

Ledge handles stainless steel (K0233)
· Retaining element to open and close lids, panels and hoods

· Application fields: machine and plant construction, toolmaking, foodstuff industry, rehabilitation and medical technology

· Handle material: profile stainless steel. 1.4404

· Mounted: from the rear

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0233.06006
K0233.08006
K0233.10006
K0233.13006
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L=Length
(mm)

50.38 €

1 4 Days 80

57.57 €

1 4 Days 100

64.68 €

1 4 Days 120

75.26 €

1 4 Days 150

Loading...

  1. 1

Basic information

Main Body Material Stainless Steel Load capacity(N) 1000 D=Fastening hole M6
H=Height(mm) 35 T(mm) 30

Tech Support