Pull handles (K0195)

Pull handles (K0195)
· Retaining element to open and close lids, panels and hoods

· Application fields: machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology

· High-quality anodised version, glass-bead blasted, semi-gloss finish

· Mounted: from the rear

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0195.120061
K0195.120063
K0195.140081
K0195.140083
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
Main colour B
(mm)
D=Fastening hole H
(mm)
H1
(mm)
L
(mm)
S
(mm)
T
(mm)

29.56 €

1 4 Days 120black anodised22M646311442412

27.85 €

1 4 Days 120natural anodised22M646311442412

34.32 €

1 4 Days 140black anodised25M853361682815

32.40 €

1 4 Days 140natural anodised25M853361682815

Loading...

  1. 1

Basic information

Main Body Material Aluminum Load capacity(N) 1000

Tech Support