Pull handles (K0205)

Pull handles (K0205)
· Retaining element to open and close lids, panels and hoods

· Application fields: machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology

· Elegant design

· Mounted: from the rear

· Available colours: anodised black and natural tone

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0205.12001
K0205.12003
K0205.18001
K0205.18003
K0205.20001
K0205.20003
K0205.35001
K0205.35003
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
Main colour D=Fastening hole L=Length
(mm)
T
(mm)

7.83 €

1 4 Days 120blackM513010

7.10 €

1 4 Days 120naturalM513010

8.92 €

1 4 Days 180blackM519010

8.12 €

1 4 Days -naturalM519010

9.22 €

1 4 Days 200blackM521010

8.38 €

1 4 Days 200naturalM521010

15.64 €

1 4 Days 350blackM636012

14.12 €

1 4 Days 350naturalM636012

Loading...

  1. 1

Basic information

Main Body Material Aluminum Load capacity(N) 500 Surface finish body matt and anodised
Assembly from the rear Pull handle: cross section oval B(mm) 20
H(mm) 45

Tech Support