Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1074.11005
Hole spacing(mm) | 110 | Main Body Material | Others | Load capacity(N) | 500 |
---|---|---|---|---|---|
Main material | Duroplast | Main colour | black | Assembly | from the rear |
Pull handle: cross section | rectangular | B(mm) | 16 | B1(mm) | 14 |
C(mm) | 12 | D=Fastening hole | M5 | H(mm) | 42 |
L=Length(mm) | 130 | T(mm) | 10 |
This page is Pull handles (K1074), part number K1074.11005.
You can find the detail information about specifications and dimensions on part number K1074.11005.