Pull handles arch (K1217)

Pull handles arch (K1217)
· Retaining element to open and close lids, panels and hoods

· Application fields: machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology

· Grip material: thermoplastic

· Mounted from the front

· Simplified assembly due to one-sided elongated hole

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1217.09006
K1217.11206
K1217.17708
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
B
(mm)
D
(mm)
H
(mm)
H1
(mm)
L=Length
(mm)
SW
(mm)
T
(mm)
T1
(mm)

2.24 €

1 4 Days 90-9526.66.5422911510.2106.4

2.52 €

1 4 Days 112-117296.5473113710.2127

4.22 €

1 4 Days 177-182308.548.13120813.2149

Loading...

  1. 1

Basic information

Main Body Material Polyamide Load capacity(N) 1000 Main colour black

Tech Support