Shaft collars one-piece with clamping lever (K0611)

Shaft collars one-piece with clamping lever (K0611)
· Positioning and stop element for shafts

· Dimensionally precise

· Very high retaining forces

· Prevents damage to the shaft

· Clamping lever enables clamping without the need for tools

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0611.11001
K0611.11002
K0611.11201
K0611.11202
K0611.11501
K0611.11502
K0611.11601
K0611.11602
K0611.11801
K0611.11802
K0611.12001
K0611.12002
K0611.12201
K0611.12202
K0611.12501
K0611.12502
K0611.12801
K0611.12802
K0611.13001
K0611.13002
K0611.14001
K0611.14002
K0611.15001
K0611.15002
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
Outside diameter
(mm)
B=Thickness
(mm)
Material Steel code R
(mm)

10.55 €

1 4 Days 10249Steel-44.1

16.33 €

1 4 Days 10249Stainless Steel1.430544.1

10.80 €

1 4 Days 122811Steel-90.4

16.56 €

1 4 Days 122811Stainless Steel1.430590.4

11.66 €

1 4 Days 153413Steel-105

19.35 €

1 4 Days 153413Stainless Steel1.4305105

11.93 €

1 4 Days 163413Steel-105

19.57 €

1 4 Days 163413Stainless Steel1.4305105

12.43 €

1 4 Days 183613Steel-105.7

21.62 €

1 4 Days 183613Stainless Steel1.4305105.7

13.00 €

1 4 Days 204015Steel-103.8

25.06 €

1 4 Days 204015Stainless Steel1.4305103.8

13.00 €

1 4 Days 224215Steel-104.2

25.69 €

1 4 Days 224215Stainless Steel1.4305104.2

13.74 €

1 4 Days 254515Steel-104.8

26.42 €

1 4 Days 254515Stainless Steel1.4305104.8

13.74 €

1 4 Days 284815Steel-106.8

27.75 €

1 4 Days 284815Stainless Steel1.4305106.8

15.78 €

1 4 Days 305415Steel-112.6

29.11 €

1 4 Days 305415Stainless Steel1.4305112.6

17.93 €

1 4 Days 406015Steel-113.2

40.38 €

1 4 Days 406015Stainless Steel1.4305113.2

33.27 €

1 4 Days 507819Steel-150.2

80.13 €

1 4 Days 507819Stainless Steel1.4305150.2

Loading...

  1. 1

Basic information

Form A

Tech Support