Shaft collars one-piece, Form A (K0611)

Shaft collars one-piece, Form A (K0611)
· Slit inside

· Positioning and stop element for shafts

· Dimensionally precise

· Very high retaining forces

· Prevents damage to the shaft

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0611.00401
K0611.00402
K0611.00403
K0611.00404
K0611.00501
K0611.00502
K0611.00503
K0611.00504
K0611.00601
K0611.00602
K0611.00603
K0611.00604
K0611.00801
K0611.00802
K0611.00803
K0611.00804
K0611.01001
K0611.01002
K0611.01003
K0611.01004
K0611.01201
K0611.01202
K0611.01203
K0611.01204
K0611.01501
K0611.01502
K0611.01503
K0611.01504
K0611.01601
K0611.01602
K0611.01603
K0611.01604
K0611.01801
K0611.01802
K0611.01803
K0611.01804
K0611.02001
K0611.02002
K0611.02003
K0611.02004
K0611.02201
K0611.02202
K0611.02203
K0611.02204
K0611.02501
K0611.02502
K0611.02503
K0611.02504
K0611.02801
K0611.02802
K0611.02803
K0611.02804
K0611.03001
K0611.03002
K0611.03003
K0611.03004
K0611.04001
K0611.04002
K0611.04003
K0611.04004
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter Outside diameter B=Thickness Material Steel code C (DIN 912) R
(mm)

2.89 €

1 4 Days 4169Steel-M3x820.7

6.26 €

1 4 Days 4169Stainless Steel1.4305M3x820.7

4.09 €

1 4 Days 4169Aluminum-M3x820.7

8.12 €

1 4 Days 4169Stainless Steel1.4404M3x820.7

2.89 €

1 4 Days 5169Steel-M3x820.7

6.26 €

1 4 Days 5169Stainless Steel1.4305M3x820.7

4.09 €

1 4 Days 5169Aluminum-M3x820.7

8.12 €

1 4 Days 5169Stainless Steel1.4404M3x820.7

2.89 €

1 4 Days 6169Steel-M3x820.7

6.26 €

1 4 Days 6169Stainless Steel1.4305M3x820.7

4.09 €

1 4 Days 6169Aluminum-M3x820.7

8.12 €

1 4 Days 6169Stainless Steel1.4404M3x820.7

2.89 €

1 4 Days 8189Steel-M3x822.4

6.76 €

1 4 Days 8189Stainless Steel1.4305M3x822.4

4.36 €

1 4 Days 8189Aluminum-M3x822.4

8.81 €

1 4 Days 8189Stainless Steel1.4404M3x822.4

3.38 €

1 4 Days 10249Steel-M3x1026

8.61 €

1 4 Days 10249Stainless Steel1.4305M3x1026

5.23 €

1 4 Days 10249Aluminum-M3x1026

11.19 €

1 4 Days 10249Stainless Steel1.4404M3x1026

3.75 €

1 4 Days 122811Steel-M4x1231.8

8.89 €

1 4 Days 122811Stainless Steel1.4305M4x1231.8

5.66 €

1 4 Days 122811Aluminum-M4x1231.8

11.57 €

1 4 Days 122811Stainless Steel1.4404M4x1231.8

4.44 €

1 4 Days 153413Steel-M5x1639.4

10.64 €

1 4 Days 153413Stainless Steel1.4305M5x1639.4

8.44 €

1 4 Days 153413Aluminum-M5x1639.4

13.85 €

1 4 Days 153413Stainless Steel1.4404M5x1639.4

4.44 €

1 4 Days 163413Steel-M5x1639.4

10.64 €

1 4 Days 163413Stainless Steel1.4305M5x1639.4

8.44 €

1 4 Days 163413Aluminum-M5x1639.4

13.85 €

1 4 Days 163413Stainless Steel1.4404M5x1639.4

4.98 €

1 4 Days 183613Steel-M5x1641.1

12.17 €

1 4 Days 183613Stainless Steel1.4305M5x1641.1

9.58 €

1 4 Days 183613Aluminum-M5x1641.1

15.80 €

1 4 Days 183613Stainless Steel1.4404M5x1641.1

5.65 €

1 4 Days 204015Steel-M6x1846.4

14.80 €

1 4 Days 204015Stainless Steel1.4305M6x1846.4

9.58 €

1 4 Days 204015Aluminum-M6x1846.4

17.78 €

1 4 Days 204015Stainless Steel1.4404M6x1846.4

5.97 €

1 4 Days 224215Steel-M6x1848.1

15.55 €

1 4 Days 224215Stainless Steel1.4305M6x1848.1

9.89 €

1 4 Days 224215Aluminum-M6x1848.1

18.66 €

1 4 Days 224215Stainless Steel1.4404M6x1848.1

6.10 €

1 4 Days 254515Steel-M6x1850.8

16.40 €

1 4 Days 254515Stainless Steel1.4305M6x1850.8

11.64 €

1 4 Days 254515Aluminum-M6x1850.8

19.67 €

1 4 Days 254515Stainless Steel1.4404M6x1850.8

6.73 €

1 4 Days 284815Steel-M6x1853.7

18.46 €

1 4 Days 284815Stainless Steel1.4305M6x1853.7

15.12 €

1 4 Days 284815Aluminum-M6x1853.7

22.14 €

1 4 Days 284815Stainless Steel1.4404M6x1853.7

7.72 €

1 4 Days 305415Steel-M6x1858.6

18.92 €

1 4 Days 305415Stainless Steel1.4305M6x1858.6

15.12 €

1 4 Days 305415Aluminum-M6x1858.6

22.70 €

1 4 Days 305415Stainless Steel1.4404M6x1858.6

8.90 €

1 4 Days 406015Steel-M6x1865

23.63 €

1 4 Days 406015Stainless Steel1.4305M6x1865

20.08 €

1 4 Days 406015Aluminum-M6x1865

28.36 €

1 4 Days 406015Stainless Steel1.4404M6x1865

Loading...

Basic information

Form A

Tech Support