Shaft collars set screw DIN 705, stainless steel, Form E, hexagon socket (K0406)

Shaft collars set screw DIN 705, stainless steel, Form E, hexagon socket (K0406)
[Specifications]
・Form-Type: grub screw with hexagon socket
・Material: Stainless Steel
・Surface finish body: bright

[Features]
・Positioning and stop element for shafts
・Dimensionally precise
・Very high retaining forces
・Prevents damage to the shaft
・DIN 705

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0406.300302
K0406.300402
K0406.300502
K0406.300602
K0406.300702
K0406.300802
K0406.300902
K0406.301002
K0406.301102
K0406.301202
K0406.301402
K0406.301502
K0406.301602
K0406.301802
K0406.302002
K0406.302402
K0406.302502
K0406.302602
K0406.302802
K0406.303002
K0406.303202
K0406.303502
K0406.303602
K0406.303802
K0406.304002
K0406.304202
K0406.304502
K0406.304802
K0406.305002
K0406.305202
K0406.305502
K0406.305602
K0406.305802
K0406.306002
K0406.306302
K0406.306502
K0406.306802
K0406.307002
K0406.307202
K0406.307502
K0406.308002
K0406.308502
K0406.309002
K0406.310002
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
Outside diameter
(mm)
B=Thickness
(mm)
D3 (grub screw)

1.32 €

1 4 Days 375M2x3

1.32 €

1 4 Days 485M2,5x3

1.32 €

1 4 Days 5106M3x4

1.40 €

1 4 Days 6128M4x5

1.40 €

1 4 Days 7128M4x5

1.68 €

1 4 Days 8168M4x6

1.90 €

1 4 Days 91810M5x8

2.04 €

1 4 Days 102010M5x8

2.09 €

1 4 Days 112010M5x8

2.68 €

1 4 Days 122212M6x8

3.04 €

1 4 Days 142512M6x8

3.04 €

1 4 Days 152512M6x8

4.28 €

1 4 Days 162812M6x8

5.28 €

1 4 Days 183214M6x8

5.28 €

1 4 Days 203214M6x8

8.74 €

1 4 Days 244016M8x12

8.74 €

1 4 Days 254016M8x10

8.74 €

1 4 Days 264016M8x10

10.26 €

1 4 Days 284516M8x12

10.26 €

1 4 Days 304516M8x10

13.02 €

1 4 Days 325016M8x12

13.79 €

1 4 Days 355616M8x12

15.50 €

1 4 Days 365616M8x12

16.55 €

1 4 Days 385616M8x12

21.68 €

1 4 Days 406318M10x16

21.68 €

1 4 Days 426318M10x16

25.23 €

1 4 Days 457018M10x16

25.23 €

1 4 Days 487018M10x16

26.91 €

1 4 Days 508018M10x16

26.91 €

1 4 Days 528018M10x16

26.91 €

1 4 Days 558018M10x16

26.91 €

1 4 Days 568018M10x16

41.39 €

1 4 Days 589020M10x16

41.39 €

1 4 Days 609020M10x16

41.39 €

1 4 Days 639020M10x16

54.75 €

1 4 Days 6510020M10x20

54.75 €

1 4 Days 6810020M10x20

54.75 €

1 4 Days 7010020M10x20

73.46 €

1 4 Days 7210020M10x20

73.46 €

1 4 Days 7511022M12x20

73.46 €

1 4 Days 8011022M12x20

95.62 €

1 4 Days 8512522M12x25

95.62 €

1 4 Days 9012522M12x20

113.11 €

1 4 Days 10014025M12x25

Loading...

  1. 1

Basic information

Material Stainless Steel Surface finish body bright Form E
Form-Type grub screw with hexagon socket

Tech Support