Compression latches with variable compression (K0528)

Compression latches with variable compression (K0528)
· Lock for hatches, control cabinets, steel cabinets or machine doors

· Application sectors: material handling, assembly, logistics, doors, control cabinet construction

· Variable compression 7 mm

· Latch unlocked by rotating left

· Actuation: 7 mm square, 3 mm and 5 mm double lug, star grip

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0528.1709161
K0528.1713201
K0528.1717241
K0528.1723301
K0528.1729361
K0528.1733401
K0528.1737441
K0528.4309161
K0528.4313201
K0528.4317241
K0528.4323301
K0528.4329361
K0528.4333401
K0528.4337441
K0528.4509161
K0528.4513201
K0528.4517241
K0528.4523301
K0528.4529361
K0528.4533401
K0528.4537441
K0528.5009161
K0528.5013201
K0528.5017241
K0528.5023301
K0528.5029361
K0528.5033401
K0528.5037441
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Component material Component colour Actuation A
(mm)
L=tongue length
(mm)

23.16 €

1 4 Days --square 7 mm9-1640.5

23.16 €

1 4 Days --square 7 mm13 - 2042.5

23.16 €

1 4 Days --square 7 mm17 - 2444

23.16 €

1 4 Days --square 7 mm23 - 3045

23.16 €

1 4 Days --square 7 mm29 - 3643

23.16 €

1 4 Days --square 7 mm33 - 4040.5

23.16 €

1 4 Days --square 7 mm37 - 4437

21.75 €

1 4 Days --double lug 3 mm9-1640.5

21.75 €

1 4 Days --double lug 3 mm13 - 2042.5

21.75 €

1 4 Days --double lug 3 mm17 - 2444

21.75 €

1 4 Days --double lug 3 mm23 - 3045

21.75 €

1 4 Days --double lug 3 mm29 - 3643

21.75 €

1 4 Days --double lug 3 mm33 - 4040.5

21.75 €

1 4 Days --double lug 3 mm37 - 4437

21.75 €

1 4 Days --double lug 5 mm9-1640.5

21.75 €

1 4 Days --double lug 5 mm13 - 2042.5

21.75 €

1 4 Days --double lug 5 mm17 - 2444

21.75 €

1 4 Days --double lug 5 mm23 - 3045

21.75 €

1 4 Days --double lug 5 mm29 - 3643

21.75 €

1 4 Days --double lug 5 mm33 - 4040.5

21.75 €

1 4 Days --double lug 5 mm37 - 4437

24.73 €

1 4 Days Duroplastblackstar grip9-1640.5

24.73 €

1 4 Days Duroplastblackstar grip13 - 2042.5

24.73 €

1 4 Days Duroplastblackstar grip17 - 2444

24.73 €

1 4 Days Duroplastblackstar grip23 - 3045

24.73 €

1 4 Days Duroplastblackstar grip29 - 3643

24.73 €

1 4 Days Duroplastblackstar grip33 - 4040.5

24.73 €

1 4 Days Duroplastblackstar grip37 - 4437

Loading...

  1. 1

Basic information

Main material Steel Surface finish body galvanised and passivated H=Height(mm) 40
S=Max. wall thickness(mm) 7 SW=key width(mm) 27

Tech Support