Clevises with screw steel or stainless steel (K0397)

Clevises with screw steel or stainless steel (K0397)
[Specifications]
・Main material: High carbon steel, Stainless steel
・Surface finish body: Black oxidized
・D=thread(mm): M5-M20

[Features]
・For moving connections
・Material: Carbon steel 1.1191 or stainless steel 1.4305.
・Version: Carbon steel tempered and black oxidised. Stainless steel bright

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0397.05
K0397.06
K0397.08
K0397.10
K0397.12
K0397.14
K0397.16
K0397.20
K0397.105
K0397.106
K0397.108
K0397.110
K0397.112
K0397.114
K0397.116
K0397.120
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Surface finish body B
(mm)
D=thread
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
L=thread length
(mm)

21.28 €

1 4 Days High carbon steelblack oxidised6M55121610714.5

23.17 €

1 4 Days High carbon steelblack oxidised7M66161912815

26.34 €

1 4 Days High carbon steelblack oxidised9M882023151020

28.76 €

1 4 Days High carbon steelblack oxidised12M10102828181125

30.85 €

1 4 Days High carbon steelblack oxidised14M121230342113.530

38.56 €

1 4 Days High carbon steelblack oxidised16M14143637231535

53.88 €

1 4 Days High carbon steelblack oxidised17M16164042261740

79.87 €

1 4 Days High carbon steelblack oxidised22M20185052322150

25.90 €

1 4 Days Stainless steel-6M55121610714.5

26.38 €

1 4 Days Stainless steel-7M66161912815

31.02 €

1 4 Days Stainless steel-9M882023151020

35.35 €

1 4 Days Stainless steel-12M10102828181125

41.07 €

1 4 Days Stainless steel-14M121230342113.530

51.97 €

1 4 Days Stainless steel-16M14143637231535

96.96 €

1 4 Days Stainless steel-17M16164042261740

106.78 €

1 4 Days Stainless steel-22M20185052322150

Loading...

  1. 1

Tech Support