Clamping grips ergonomic with external threads (K0779) (Part Numbers - CAD Download)

Clamping grips ergonomic with external threads (K0779)
· Can be used as a clamping, retaining and fastening element

· Application fields: machine, plant and fixture construction, toolmaking

· For manually adjusting assemblies, machines and aggregates

· SYMPA touch: optimum grip and hold due to high ergonomics

· The non-slip material perfectly adapts to the human hand during grip movements

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0779.05006X15
K0779.05006X20
K0779.05006X25
K0779.05006X30
K0779.05008X20
K0779.05008X25
K0779.05008X30
K0779.05008X40
K0779.05010X30
K0779.05010X40
K0779.05010X50
K0779.5006X15
K0779.5006X20
K0779.5006X25
K0779.5006X30
K0779.5008X20
K0779.5008X25
K0779.5008X30
K0779.5008X40
K0779.5010X30
K0779.5010X40
K0779.5010X50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Component material
(mm)
L=thread length
(mm)

7.81 €

1 4 Days M6Stainless steel15

7.81 €

1 4 Days M6Stainless steel20

8.25 €

1 4 Days M6Stainless steel25

8.25 €

1 4 Days M6Stainless steel30

8.45 €

1 4 Days M8Stainless steel20

8.45 €

1 4 Days M8Stainless steel25

8.45 €

1 4 Days M8Stainless steel30

8.45 €

1 4 Days M8Stainless steel40

8.89 €

1 4 Days M10Stainless steel30

8.89 €

1 4 Days M10Stainless steel40

8.89 €

1 4 Days M10Stainless steel50

6.85 €

1 4 Days M6Steel15

6.85 €

1 4 Days M6Steel20

7.06 €

1 4 Days M6Steel25

7.06 €

1 4 Days M6Steel30

7.27 €

1 4 Days M8Steel20

7.27 €

1 4 Days M8Steel25

7.27 €

1 4 Days M8Steel30

7.27 €

1 4 Days M8Steel40

7.69 €

1 4 Days M10Steel30

7.69 €

1 4 Days M10Steel40

7.69 €

1 4 Days M10Steel50

Loading...

  1. 1

Basic information

Main Body Material Plastic Outside diameter(φ) 50 Main colour(mm) black grey RAL 7021
Form(mm) L D2(mm) 26 H=Height(mm) 55
H1(Nm) 10

Tech Support