Five lobe grips with external thread (K0185) (Part Numbers - CAD Download)

Five lobe grips with external thread (K0185)
· Can be used as a clamping, retaining and fastening element

· Application fields: machine, plant and fixture construction, toolmaking

· For manually adjusting assemblies, machines and aggregates

· Different thread sizes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0185.3206X12
K0185.3206X18
K0185.3208X16
K0185.3208X24
K0185.4006X18
K0185.4008X16
K0185.4008X20
K0185.4008X24
K0185.4010X30
K0185.5008X16
K0185.5008X24
K0185.5010X20
K0185.5010X30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Outside diameter
(φ)
D3
(mm)
H=Height
(mm)
H1
(Nm)
L=thread length
(mm)

1.30 €

1 4 Days M6321622.411.212

1.30 €

1 4 Days M6321622.411.218

1.30 €

1 4 Days M8321622.411.216

1.30 €

1 4 Days M8321622.411.224

1.50 €

1 4 Days M64020281418

1.50 €

1 4 Days M84020281416

1.50 €

1 4 Days M84020281420

1.50 €

1 4 Days M84020281424

1.86 €

1 4 Days M104020281430

2.14 €

1 4 Days M850253517.516

2.14 €

1 4 Days M850253517.524

2.14 €

1 4 Days M1050253517.520

2.14 €

1 4 Days M1050253517.530

Loading...

  1. 1

Basic information

Main Body Material Other Main material(mm) Duroplast Component material(mm) Steel
Form(mm) L

Tech Support