Knurled heads for hexagon socket screws (K0680)

Knurled heads for hexagon socket screws (K0680)
· Suitable for manual positioning and clamping

· Application fields: machine, plant and fixture construction, toolmaking

· Advantage: knurled nut is tightened and loosened with tools

· Especially suitable for use with ISO 4762 screws

· Colours: black, grey and red

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0680.030
K0680.040
K0680.050
K0680.060
K0680.061
K0680.080
K0680.0305
K0680.0306
K0680.0405
K0680.0406
K0680.0505
K0680.0506
K0680.0605
K0680.0606
K0680.0615
K0680.0616
K0680.0805
K0680.0806
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(φ)
Main colour
(mm)
D2
(mm)
H=Height
(mm)
for SK screw
(mm)

0.93 €

1 4 Days 9.5black8.34.5M3

0.93 €

1 4 Days 13black9.65M4

1.08 €

1 4 Days 16black11.56.5M5

1.08 €

1 4 Days 19black147.5M6

1.64 €

1 4 Days 26black138M6

1.64 €

1 4 Days 26black1610M8

0.93 €

1 4 Days 9.5grey8.34.5M3

0.93 €

1 4 Days 9.5red8.34.5M3

0.93 €

1 4 Days 13grey9.65M4

0.93 €

1 4 Days 13red9.65M4

1.08 €

1 4 Days 16grey11.56.5M5

1.08 €

1 4 Days 16red11.56.5M5

1.08 €

1 4 Days 19grey147.5M6

1.08 €

1 4 Days 19red147.5M6

1.64 €

1 4 Days 26grey138M6

1.64 €

1 4 Days 26red138M6

1.64 €

1 4 Days 26grey1610M8

1.64 €

1 4 Days 26red1610M8

Loading...

  1. 1

Basic information

Main Body Material Other Main material(mm) Thermoplastic

Tech Support