Knurled knobs (K0142)

Knurled knobs (K0142)
· Suitable for manual positioning and clamping

· Application fields: machine, plant and fixture construction, toolmaking

· Advantage: knurled nut is tightened and loosened with tools

· Material: Duroplast PF 31, bush brass

· Different thread sizes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0142.11203
K0142.11204
K0142.11504
K0142.11505
K0142.11506
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Outside diameter
(φ)
D2
(mm)
H=Height
(mm)
H1
(Nm)
T=thread depth
(mm)

0.63 €

1 4 Days M3131013.566.5

0.66 €

1 4 Days M4131013.5610

0.66 €

1 4 Days M4151215.5710

0.71 €

1 4 Days M5151215.5710

0.71 €

1 4 Days M6151215.579

Loading...

  1. 1

Basic information

Main Body Material Other Main material(mm) Duroplast Component material(mm) Brass
Main colour(mm) black

Tech Support