Cam levers adjustable external thread, stainless steel, thrust washer stainless steel (K0647)

Cam levers adjustable external thread, stainless steel, thrust washer stainless steel (K0647)
· Cam levers can be used to clamp workpieces quickly and torque-free

· Advantage: workpiece needs no further securing

· Precise clamping adjustment via a fine thread setscrew

· Application fields: machine and assembly construction, rehabilitation and medical technology

· Versions: electropolished or abrasive blasted

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0647.0541004X15
K0647.0541004X20
K0647.0541004X30
K0647.0541005X20
K0647.0541005X30
K0647.0541005X40
K0647.0541005X50
K0647.0541304X15
K0647.0541304X20
K0647.0541304X30
K0647.0541305X20
K0647.0541305X30
K0647.0541305X40
K0647.0541305X50
K0647.1541005X20
K0647.1541005X30
K0647.1541005X40
K0647.1541005X50
K0647.1541006X20
K0647.1541006X30
K0647.1541006X40
K0647.1541006X50
K0647.1541305X20
K0647.1541305X30
K0647.1541305X40
K0647.1541305X50
K0647.1541306X20
K0647.1541306X30
K0647.1541306X40
K0647.1541306X50
K0647.2541008X25
K0647.2541008X30
K0647.2541008X40
K0647.2541008X50
K0647.2541010X25
K0647.2541010X30
K0647.2541010X40
K0647.2541010X50
K0647.2541308X25
K0647.2541308X30
K0647.2541308X40
K0647.2541308X50
K0647.2541310X25
K0647.2541310X30
K0647.2541310X40
K0647.2541310X50
K0647.9541003X10
K0647.9541003X15
K0647.9541003X30
K0647.9541004X10
K0647.9541004X15
K0647.9541004X30
K0647.9541303X10
K0647.9541303X15
K0647.9541303X30
K0647.9541304X10
K0647.9541304X15
K0647.9541304X30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Handle length
(mm)
Surface finish body Size A=Handle length
(mm)
A1=Handle length
(mm)
B=Width
(mm)
B1
(mm)
D=thread
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1=Height
(mm)
L=thread length
(mm)
Clamping force F
(kN)
Hand force FH
(N)
Travel S
(mm)

21.87 €

1 4 Days 52.3electropolished052.359.11813M415.4811.417.2152.51001

21.87 €

1 4 Days 52.3electropolished052.359.11813M415.4811.417.2202.51001

21.87 €

1 4 Days 52.3electropolished052.359.11813M415.4811.417.2302.51001

21.87 €

1 4 Days 52.3electropolished052.359.11813M515.4811.417.2202.51001

21.87 €

1 4 Days 52.3electropolished052.359.11813M515.4811.417.2302.51001

22.67 €

1 4 Days 52.3electropolished052.359.11813M515.4811.417.2402.51001

22.67 €

1 4 Days 52.3electropolished052.359.11813M515.4811.417.2502.51001

19.69 €

1 4 Days 52.3blasted052.359.11813M415.4811.417.2152.51001

19.69 €

1 4 Days 52.3blasted052.359.11813M415.4811.417.2202.51001

19.69 €

1 4 Days 52.3blasted052.359.11813M415.4811.417.2302.51001

19.69 €

1 4 Days 52.3blasted052.359.11813M515.4811.417.2202.51001

19.69 €

1 4 Days 52.3blasted052.359.11813M515.4811.417.2302.51001

20.39 €

1 4 Days 52.3blasted052.359.11813M515.4811.417.2402.51001

20.39 €

1 4 Days 52.3blasted052.359.11813M515.4811.417.2502.51001

25.69 €

1 4 Days 70.4electropolished170.479.221.515M518914.7222041201.2

25.69 €

1 4 Days 70.4electropolished170.479.221.515M518914.7223041201.2

26.65 €

1 4 Days 70.4electropolished170.479.221.515M518914.7224041201.2

26.65 €

1 4 Days 70.4electropolished170.479.221.515M518914.7225041201.2

25.69 €

1 4 Days 70.4electropolished170.479.221.515M618914.7222041201.2

25.69 €

1 4 Days 70.4electropolished170.479.221.515M618914.7223041201.2

26.65 €

1 4 Days 70.4electropolished170.479.221.515M618914.7224041201.2

26.65 €

1 4 Days 70.4electropolished170.479.221.515M618914.7225041201.2

23.15 €

1 4 Days 70.4blasted170.479.221.515M518914.7222041201.2

23.15 €

1 4 Days 70.4blasted170.479.221.515M518914.7223041201.2

24.01 €

1 4 Days 70.4blasted170.479.221.515M518914.7224041201.2

24.01 €

1 4 Days 70.4blasted170.479.221.515M518914.7225041201.2

23.15 €

1 4 Days 70.4blasted170.479.221.515M618914.7222041201.2

23.15 €

1 4 Days 70.4blasted170.479.221.515M618914.7223041201.2

24.01 €

1 4 Days 70.4blasted170.479.221.515M618914.7224041201.2

24.01 €

1 4 Days 70.4blasted170.479.221.515M618914.7225041201.2

34.90 €

1 4 Days 96electropolished29610833.324M8271118.328.82583501.5

34.90 €

1 4 Days 96electropolished29610833.324M8271118.328.83083501.5

35.96 €

1 4 Days 96electropolished29610833.324M8271118.328.84083501.5

35.96 €

1 4 Days 96electropolished29610833.324M8271118.328.85083501.5

34.90 €

1 4 Days 96electropolished29610833.324M10271118.328.82583501.5

34.90 €

1 4 Days 96electropolished29610833.324M10271118.328.83083501.5

35.96 €

1 4 Days 96electropolished29610833.324M10271118.328.84083501.5

35.96 €

1 4 Days 96electropolished29610833.324M10271118.328.85083501.5

31.42 €

1 4 Days 96blasted29610833.324M8271118.328.82583501.5

31.42 €

1 4 Days 96blasted29610833.324M8271118.328.83083501.5

32.33 €

1 4 Days 96blasted29610833.324M8271118.328.84083501.5

32.33 €

1 4 Days 96blasted29610833.324M8271118.328.85083501.5

31.42 €

1 4 Days 96blasted29610833.324M10271118.328.82583501.5

31.42 €

1 4 Days 96blasted29610833.324M10271118.328.83083501.5

32.33 €

1 4 Days 96blasted29610833.324M10271118.328.84083501.5

32.33 €

1 4 Days 96blasted29610833.324M10271118.328.85083501.5

20.59 €

1 4 Days 36.2electropolished936.241.714.411.5M3126913.5101.5901

20.59 €

1 4 Days 36.2electropolished936.241.714.411.5M3126913.5151.5901

20.59 €

1 4 Days 36.2electropolished936.241.714.411.5M3126913.5301.5901

20.59 €

1 4 Days 36.2electropolished936.241.714.411.5M4126913.5101.5901

20.59 €

1 4 Days 36.2electropolished936.241.714.411.5M4126913.5151.5901

20.59 €

1 4 Days 36.2electropolished936.241.714.411.5M4126913.5301.5901

18.52 €

1 4 Days 36.2blasted936.241.714.411.5M3126913.5101.5901

18.52 €

1 4 Days 36.2blasted936.241.714.411.5M3126913.5151.5901

18.52 €

1 4 Days 36.2blasted936.241.714.411.5M3126913.5301.5901

18.52 €

1 4 Days 36.2blasted936.241.714.411.5M4126913.5101.5901

18.52 €

1 4 Days 36.2blasted936.241.714.411.5M4126913.5151.5901

18.52 €

1 4 Days 36.2blasted936.241.714.411.5M4126913.5301.5901

Loading...

  1. 1

Basic information

Main Body Material Stainless Steel Component material Stainless steel

Tech Support