Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0271.140061 |
K0271.140061X10 |
K0271.140062 |
K0271.140062X10 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main colour | Version | L1=thread length (mm) | |
---|---|---|---|---|---|---|---|
12.49 € | 1 | 4 Days | black | internal thread | - | ||
12.49 € | 1 | 4 Days | black | external thread | 10.7 | ||
12.49 € | 1 | 4 Days | red | internal thread | - | ||
12.49 € | 1 | 4 Days | red | external thread | 10.7 |
Loading...
Main material | Zinc | Surface finish body | plastic-coated | Component material | Steel |
---|---|---|---|---|---|
Actuation | hexagon socket | D1=Thread | M6 | L=tongue length(mm) | 40 |