Barrel locks with return spring steel or brass bevel up or down (K1668)

Barrel locks with return spring steel or brass bevel up or down (K1668)
[Specifications]
・Main material: Brass, Steel
・Surface finish body: chromed, galvanized
・Form-Type: bevel down, bevel up

[Features]
・Sturdy version
・Easy assembly by screw connection
・No door handle required

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1668.036350
K1668.036351
K1668.056500
K1668.056501
K1668.073700
K1668.073701
K1668.136350
K1668.136351
K1668.156500
K1668.156501
K1668.173700
K1668.173701
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Surface finish body Form Form-Type B=Width
(mm)
B1
(mm)
B2
(mm)
C
(mm)
D
(mm)
H=Height
(mm)
H1
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)

6.93 €

1 4 Days SteelgalvanizedAbevel up352381.23.519836.51113.5

17.56 €

1 4 Days BrasschromedAbevel up352381.23.519836.51113.5

12.03 €

1 4 Days SteelgalvanizedAbevel up5034121.54.829.512561619

28.14 €

1 4 Days BrasschromedAbevel up5034121.54.829.512561619

19.87 €

1 4 Days SteelgalvanizedAbevel up704516273816732228

41.11 €

1 4 Days BrasschromedAbevel up704516273816732228

6.88 €

1 4 Days SteelgalvanizedBbevel down352381.23.519836.51113.5

17.62 €

1 4 Days BrasschromedBbevel down352381.23.519836.51113.5

11.87 €

1 4 Days SteelgalvanizedBbevel down5034121.54.829.512561619

27.83 €

1 4 Days BrasschromedBbevel down5034121.54.829.512561619

18.78 €

1 4 Days SteelgalvanizedBbevel down704516273816732228

43.33 €

1 4 Days BrasschromedBbevel down704516273816732228

Loading...

  1. 1

Tech Support