Hexagon nuts with flange EN 1661 (K1797)

Hexagon nuts with flange EN 1661 (K1797)
[Specifications]
・Screw Nominal (M): 4-20
・Main material: Stainless steel, Steel
・Surface finish body: Bright
・D1(mm): 10-26

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1797.104
K1797.105
K1797.106
K1797.108
K1797.110
K1797.112
K1797.204
K1797.205
K1797.206
K1797.208
K1797.210
K1797.212
K1797.216
K1797.220
K1797.605
K1797.606
K1797.608
K1797.610
K1797.612
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Screw Nominal (M) Main material Steel code Surface finish body Grade D1
(mm)
C
(mm)
H=Height
(mm)
SW=key width
(mm)

0.20 €

1 4 Days 4Stainless steelA2bright-100.94.657

0.22 €

1 4 Days 5Stainless steelA2bright-11.8158

0.29 €

1 4 Days 6Stainless steelA2bright-14.21.1610

0.45 €

1 4 Days 8Stainless steelA2bright-17.91.2813

0.68 €

1 4 Days 10Stainless steelA2bright-21.81.51015

1.14 €

1 4 Days 12Stainless steelA2bright-261.81218

0.20 €

1 4 Days 4Steel-galvanised8100.94.657

0.20 €

1 4 Days 5Steel-galvanised811.8158

0.38 €

1 4 Days 6Steel-galvanised814.21.1610

0.46 €

1 4 Days 8Steel-galvanised817.91.2813

0.78 €

1 4 Days 10Steel-galvanised821.81.51015

1.18 €

1 4 Days 12Steel-galvanised8261.81218

2.10 €

1 4 Days 16Steel-galvanised834.52.41624

2.92 €

1 4 Days 20Steel-galvanised842.832030

0.29 €

1 4 Days 5Stainless steelA4bright-11.8158

0.36 €

1 4 Days 6Stainless steelA4bright-14.21.1610

0.60 €

1 4 Days 8Stainless steelA4bright-17.91.2813

0.89 €

1 4 Days 10Stainless steelA4bright-21.81.51015

1.48 €

1 4 Days 12Stainless steelA4bright-261.81218

Loading...

  1. 1

Tech Support