Hexagon nuts with spherical seat (K0794)

Hexagon nuts with spherical seat (K0794)
[Specifications]
・Screw Nominal (M): 8-16
・Main material: Stainless steel, Steel
・Surface finish body: black oxidised, bright
・D1(mm): 18-31

[Features]
・Captive

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0794.08
K0794.10
K0794.12
K0794.16
K0794.808
K0794.810
K0794.812
K0794.816
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Screw Nominal (M) Main material Surface finish body D1
(mm)
H=Height
(mm)
SW=key width
(mm)

7.28 €

1 4 Days 8Steelblack oxidised181513

7.96 €

1 4 Days 10Steelblack oxidised2218.517

9.33 €

1 4 Days 12Steelblack oxidised2522.519

13.49 €

1 4 Days 16Steelblack oxidised312924

10.42 €

1 4 Days 8Stainless steelbright181513

12.09 €

1 4 Days 10Stainless steelbright2218.517

13.94 €

1 4 Days 12Stainless steelbright2522.519

20.37 €

1 4 Days 16Stainless steelbright312924

Loading...

  1. 1

Tech Support