Socket head screws full thread, DIN 912 / DIN EN ISO 4762 (K1159)

Socket head screws full thread, DIN 912 / DIN EN ISO 4762 (K1159)
[Specifications]
・Steel, stainless steel
・Surface finish body: black, bright, galvanised
・DIN 912 / DIN EN ISO 4762
・Screw Nominal (M): 5-12
・Length L (mm): 40-100

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1159.05X40
K1159.05X50
K1159.05X60
K1159.05X80
K1159.06X40
K1159.06X50
K1159.06X60
K1159.06X70
K1159.06X90
K1159.06X100
K1159.08X50
K1159.08X60
K1159.08X70
K1159.08X80
K1159.08X90
K1159.10X50
K1159.10X60
K1159.10X70
K1159.10X80
K1159.10X90
K1159.10X100
K1159.12X80
K1159.12X90
K1159.12X100
K1159.105X40
K1159.105X70
K1159.106X40
K1159.106X50
K1159.106X60
K1159.106X70
K1159.106X80
K1159.106X90
K1159.106X100
K1159.108X50
K1159.108X60
K1159.108X70
K1159.108X80
K1159.108X90
K1159.108X100
K1159.110X50
K1159.110X60
K1159.110X70
K1159.110X80
K1159.110X90
K1159.110X100
K1159.112X70
K1159.112X80
K1159.112X90
K1159.112X100
K1159.405X40
K1159.405X70
K1159.405X80
K1159.406X40
K1159.406X50
K1159.406X60
K1159.406X70
K1159.406X80
K1159.406X90
K1159.406X100
K1159.408X50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=Thread (M) Length L Material Grade Surface finish body Steel code DK
(mm)
SW=Key width
(mm)
Main colour K
(mm)
B=Thread length
(mm)

0.83 €

1 4 Days 540Steel8.8black-8.54black540

0.97 €

1 4 Days 550Steel8.8black-8.54black550

1.25 €

1 4 Days 560Steel8.8black-8.54black560

1.51 €

1 4 Days 580Steel8.8black-8.54black580

0.60 €

1 4 Days 640Steel8.8black-105black640

0.69 €

1 4 Days 650Steel8.8black-105black650

0.78 €

1 4 Days 660Steel8.8black-105black660

0.99 €

1 4 Days 670Steel8.8black-105black670

2.82 €

1 4 Days 690Steel8.8black-105black690

3.22 €

1 4 Days 6100Steel8.8black-105black6100

1.14 €

1 4 Days 850Steel8.8black-136black850

1.32 €

1 4 Days 860Steel8.8black-136black860

1.64 €

1 4 Days 870Steel8.8black-136black870

2.10 €

1 4 Days 880Steel8.8black-136black880

3.58 €

1 4 Days 890Steel8.8black-136black890

1.64 €

1 4 Days 1050Steel8.8black-168black1050

2.39 €

1 4 Days 1060Steel8.8black-168black1060

2.69 €

1 4 Days 1070Steel8.8black-168black1070

2.96 €

1 4 Days 1080Steel8.8black-168black1080

4.28 €

1 4 Days 1090Steel8.8black-168black1090

4.72 €

1 4 Days 10100Steel8.8black-168black10100

3.94 €

1 4 Days 1280Steel8.8black-1810black1280

4.40 €

1 4 Days 1290Steel8.8black-1810black1290

5.26 €

1 4 Days 12100Steel8.8black-1810black12100

1.29 €

1 4 Days 540Stainless Steel70brightA28.54-5-

1.91 €

1 4 Days 570Stainless Steel70brightA28.54-5-

0.92 €

1 4 Days 640Stainless Steel70brightA2105-6-

1.08 €

1 4 Days 650Stainless Steel70brightA2105-6-

1.21 €

1 4 Days 660Stainless Steel70brightA2105-6-

1.51 €

1 4 Days 670Stainless Steel70brightA2105-6-

1.79 €

1 4 Days 680Stainless Steel70brightA2105-6-

4.29 €

1 4 Days 690Stainless Steel70brightA2105-6-

4.90 €

1 4 Days 6100Stainless Steel70brightA2105-6-

1.75 €

1 4 Days 850Stainless Steel70brightA2136-8-

2.02 €

1 4 Days 860Stainless Steel70brightA2136-8-

2.51 €

1 4 Days 870Stainless Steel70brightA2136-8-

3.22 €

1 4 Days 880Stainless Steel70brightA2136-8-

5.44 €

1 4 Days 890Stainless Steel70brightA2136-8-

6.14 €

1 4 Days 8100Stainless Steel70brightA2136-8-

2.50 €

1 4 Days 1050Stainless Steel70brightA2168-10-

3.61 €

1 4 Days 1060Stainless Steel70brightA2168-10-

4.08 €

1 4 Days 1070Stainless Steel70brightA2168-10-

4.50 €

1 4 Days 1080Stainless Steel70brightA2168-10-

6.51 €

1 4 Days 1090Stainless Steel70brightA2168-10-

7.13 €

1 4 Days 10100Stainless Steel70brightA2168-10-

5.70 €

1 4 Days 1270Stainless Steel70brightA21810-12-

5.97 €

1 4 Days 1280Stainless Steel70brightA21810-12-

6.65 €

1 4 Days 1290Stainless Steel70brightA21810-12-

7.98 €

1 4 Days 12100Stainless Steel70brightA21810-12-

0.84 €

1 4 Days 540Steel8.8galvanised-8.54-540

1.29 €

1 4 Days 570Steel8.8galvanised-8.54-570

1.53 €

1 4 Days 580Steel8.8galvanised-8.54-580

0.61 €

1 4 Days 640Steel8.8galvanised-105-640

0.71 €

1 4 Days 650Steel8.8galvanised-105-650

0.81 €

1 4 Days 660Steel8.8galvanised-105-660

1.01 €

1 4 Days 670Steel8.8galvanised-105-670

1.18 €

1 4 Days 680Steel8.8galvanised-105-680

2.85 €

1 4 Days 690Steel8.8galvanised-105-690

3.25 €

1 4 Days 6100Steel8.8galvanised-105-6100

1.15 €

1 4 Days 850Steel8.8galvanised-136-850

Loading...

Tech Support