Socket head screws with low head DIN 6912, steel (K1160)

Socket head screws with low head DIN 6912, steel (K1160)
[Specifications]
・Material: Steel
・Surface finish body: galvanised, bright
・Screw Nominal (M): 4-20
・Length L (mm): 10-120
・DIN 6912

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1160.04X10
K1160.04X12
K1160.04X16
K1160.04X20
K1160.04X25
K1160.05X10
K1160.05X12
K1160.05X16
K1160.05X20
K1160.05X25
K1160.05X30
K1160.06X10
K1160.06X12
K1160.06X16
K1160.06X20
K1160.06X25
K1160.06X30
K1160.06X35
K1160.06X40
K1160.06X45
K1160.06X50
K1160.06X60
K1160.08X10
K1160.08X12
K1160.08X16
K1160.08X20
K1160.08X25
K1160.08X30
K1160.08X35
K1160.08X40
K1160.08X45
K1160.08X50
K1160.08X60
K1160.08X70
K1160.08X80
K1160.10X16
K1160.10X20
K1160.10X25
K1160.10X30
K1160.10X35
K1160.10X40
K1160.10X45
K1160.10X50
K1160.10X60
K1160.10X70
K1160.10X80
K1160.10X90
K1160.10X100
K1160.12X20
K1160.12X25
K1160.12X30
K1160.12X35
K1160.12X40
K1160.12X45
K1160.12X50
K1160.12X60
K1160.12X70
K1160.12X80
K1160.12X90
K1160.12X100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=Thread (M) Length L Grade Surface finish body DK
(mm)
D1
(mm)
T
(mm)
SW=Key width
(mm)
Main colour K
(mm)
B=Thread length
(mm)
Ls min.
(mm)
Lg max.
(mm)
Weight
(kg)

0.40 €

1 4 Days 4108.8bright721.483black2.86.5---

0.40 €

1 4 Days 4128.8bright721.483black2.88.5---

0.40 €

1 4 Days 4168.8bright721.483black2.812.5---

0.45 €

1 4 Days 4208.8bright721.483black2.814---

0.51 €

1 4 Days 4258.8bright721.483black2.814---

0.45 €

1 4 Days 5108.8bright8.52.51.884black3.55.8---

0.45 €

1 4 Days 5128.8bright8.52.51.884black3.57.85---

0.45 €

1 4 Days 5168.8bright8.52.51.884black3.511.8---

0.45 €

1 4 Days 5208.8bright8.52.51.884black3.515.8---

0.51 €

1 4 Days 5258.8bright8.52.51.884black3.516---

0.56 €

1 4 Days 5308.8bright8.52.51.884black3.516---

0.54 €

1 4 Days 6108.8bright1032.385black44.5---

0.54 €

1 4 Days 6128.8bright1032.385black46.5---

0.54 €

1 4 Days 6168.8bright1032.385black410.5---

0.56 €

1 4 Days 6208.8bright1032.385black414.5---

0.56 €

1 4 Days 6258.8bright1032.385black419.5---

0.56 €

1 4 Days 6308.8bright1032.385black418---

0.59 €

1 4 Days 6358.8bright1032.385black418---

0.67 €

1 4 Days 6408.8bright1032.385black418---

0.69 €

1 4 Days 6458.8bright1032.385black418---

0.72 €

1 4 Days 6508.8bright1032.385black418---

0.89 €

1 4 Days 6608.8bright1032.385black418---

0.68 €

1 4 Days 8108.8bright1342.886black54---

0.68 €

1 4 Days 8128.8bright1342.886black55---

0.68 €

1 4 Days 8168.8bright1342.886black59---

0.68 €

1 4 Days 8208.8bright1342.886black513---

0.72 €

1 4 Days 8258.8bright1342.886black522---

0.78 €

1 4 Days 8308.8bright1342.886black522---

0.82 €

1 4 Days 8358.8bright1342.886black522---

0.84 €

1 4 Days 8408.8bright1342.886black522---

0.93 €

1 4 Days 8458.8bright1342.886black522---

0.93 €

1 4 Days 8508.8bright1342.886black522---

1.00 €

1 4 Days 8608.8bright1342.886black522---

1.00 €

1 4 Days 8708.8bright1342.886black522---

1.45 €

1 4 Days 8808.8bright1342.886black522---

1.25 €

1 4 Days 10168.8bright1653.358black6.5----

0.93 €

1 4 Days 10208.8bright1653.358black6.512---

0.93 €

1 4 Days 10258.8bright1653.358black6.517---

0.93 €

1 4 Days 10308.8bright1653.358black6.522---

1.00 €

1 4 Days 10358.8bright1653.358black6.527---

1.00 €

1 4 Days 10408.8bright1653.358black6.526---

1.00 €

1 4 Days 10458.8bright1653.358black6.526---

1.00 €

1 4 Days 10508.8bright1653.358black6.526---

1.18 €

1 4 Days 10608.8bright1653.358black6.526---

1.47 €

1 4 Days 10708.8bright1653.358black6.526---

1.67 €

1 4 Days 10808.8bright1653.358black6.526---

1.84 €

1 4 Days 10908.8bright1653.358black6.526---

2.61 €

1 4 Days 101008.8bright1653.358black6.526---

1.10 €

1 4 Days 12208.8bright1863.8510black7.510.5---

1.10 €

1 4 Days 12258.8bright1863.8510black7.515.5---

1.10 €

1 4 Days 12308.8bright1863.8510black7.520.5---

1.18 €

1 4 Days 12358.8bright1863.8510black7.525.5---

1.30 €

1 4 Days 12408.8bright1863.8510black7.530.5---

1.45 €

1 4 Days 12458.8bright1863.8510black7.530---

1.47 €

1 4 Days 12508.8bright1863.8510black7.530---

1.77 €

1 4 Days 12608.8bright1863.8510black7.530---

2.04 €

1 4 Days 12708.8bright1863.8510black7.530---

2.31 €

1 4 Days 12808.8bright1863.8510black7.530---

2.56 €

1 4 Days 12908.8bright1863.8510black7.530---

2.84 €

1 4 Days 121008.8bright1863.8510black7.530---

Loading...

Basic information

Material Steel Version 1 with hexagon socket Version 2 low head
Kind of fastening hexagon socket DIN DIN 6912 Product type Screw
Item Socket head screw

Tech Support