Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0281.5705 |
K0281.5706 |
K0281.5708 |
K0281.5710 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Screw Nominal (M) | |
---|---|---|---|---|---|
2.13 € | 1 | 4 Days | 5 | ||
2.13 € | 1 | 4 Days | 6 | ||
2.19 € | 1 | 4 Days | 8 | ||
2.19 € | 1 | 4 Days | 10 |
Loading...
Material | Plastic | Main material | Thermoplastic | D1=Outside diameter(mm) | 57.4 |
---|---|---|---|---|---|
T=thread depth(mm) | 12.5 | Form | K | Main colour | black |
H=Height(mm) | 17 | Component material | Brass |