Configure
  • Screw Nominal (M)
  • Component material
  • Surface finish component
  • D1=Outside diameter(mm)
  • D3(mm)
  • H=Height(mm)
  • K(mm)
  • T=thread depth(mm)
  • Type
    • CAD
    • Est. shipping days
      • All
      • Within 4 working days

    Plastic knurled nuts (K1472)

    Part number:

    Still undefined. 18 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Screw Nominal (M)

    Component material

    Surface finish component

    D1=Outside diameter

    (mm)

    D3

    (mm)

    H=Height

    (mm)

    K

    (mm)

    T=thread depth

    (mm)

    Minimum order quantity
    4
    Steel
    blue-passivated
    18
    11
    13
    8
    10
    1 pieces
    4
    Stainless steel
    bright
    18
    11
    13
    8
    10
    1 pieces
    5
    Steel
    blue-passivated
    20
    13.6
    15
    9
    10
    1 pieces
    6
    Steel
    blue-passivated
    20
    13.6
    15
    9
    10
    1 pieces
    5
    Stainless steel
    bright
    20
    13.6
    15
    9
    10
    1 pieces
    6
    Stainless steel
    bright
    20
    13.6
    15
    9
    10
    1 pieces
    5
    Steel
    blue-passivated
    25
    14
    17
    10
    10
    1 pieces
    6
    Steel
    blue-passivated
    25
    14
    17
    10
    10
    1 pieces
    5
    Stainless steel
    bright
    25
    14
    17
    10
    10
    1 pieces
    6
    Stainless steel
    bright
    25
    14
    17
    10
    10
    1 pieces
    8
    Steel
    blue-passivated
    32
    18
    22
    13
    14
    1 pieces
    8
    Stainless steel
    bright
    32
    18
    22
    13
    14
    1 pieces
    10
    Steel
    blue-passivated
    32
    18
    22
    13
    14
    1 pieces
    10
    Stainless steel
    bright
    32
    18
    22
    13
    14
    1 pieces
    8
    Steel
    blue-passivated
    40
    19
    25
    14
    14
    1 pieces
    8
    Stainless steel
    bright
    40
    19
    25
    14
    14
    1 pieces
    10
    Steel
    blue-passivated
    40
    19
    25
    14
    14
    1 pieces
    10
    Stainless steel
    bright
    40
    19
    25
    14
    14
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    1.17 €
    ( 1.39 € )
    4 working days
    1.78 €
    ( 2.12 € )
    4 working days
    1.20 €
    ( 1.43 € )
    4 working days
    1.25 €
    ( 1.49 € )
    4 working days
    1.91 €
    ( 2.27 € )
    4 working days
    1.99 €
    ( 2.37 € )
    4 working days
    1.31 €
    ( 1.56 € )
    4 working days
    1.36 €
    ( 1.62 € )
    4 working days
    2.05 €
    ( 2.44 € )
    4 working days
    2.19 €
    ( 2.61 € )
    4 working days
    1.64 €
    ( 1.95 € )
    4 working days
    2.33 €
    ( 2.77 € )
    4 working days
    1.71 €
    ( 2.03 € )
    4 working days
    2.46 €
    ( 2.93 € )
    4 working days
    2.05 €
    ( 2.44 € )
    4 working days
    2.60 €
    ( 3.09 € )
    4 working days
    2.19 €
    ( 2.61 € )
    4 working days
    2.68 €
    ( 3.19 € )
    4 working days

    More Information

    Basic information

    [Specifications]
    ・Main material: Thermoplastic
    ・Main colour: black grey RAL 7021
    ・Screw Nominal (M): 4-10

    [Features]
    ・Application fields: machine, plant and fixture construction, toolmaking
    ・These knurled nuts can be tightened or loosened without tools
    ・Suitable for manual positioning and clamping