Knurled knobs with grip, Form M, with cross hole and grub screw (K0262)

Knurled knobs with grip, Form M, with cross hole and grub screw (K0262)
· Suitable for manual positioning, fixating and clamping

· Application fields: machine, plant and fixture construction, toolmaking

· The NOVO grip product range represents an attractive design and an easy-to-grip form

· Form M: with transverse hole and grub screw

· Various colours available

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0262.1106
K0262.11061
K0262.11062
K0262.11063
K0262.11065
K0262.11066
K0262.11067
K0262.1206
K0262.12061
K0262.12062
K0262.12063
K0262.12065
K0262.12066
K0262.12067
K0262.1308
K0262.13081
K0262.13082
K0262.13083
K0262.13085
K0262.13086
K0262.13087
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(φ)
Colour Cap
(mm)
Size
(mm)
D=bore D2
(mm)
H=Height
(mm)
H1
(Nm)
H3 L1
(mm)
T=bore depth
(mm)

9.38 €

1 4 Days 40black grey RAL 702116H816.531135.51510

9.38 €

1 4 Days 40orange RAL 200416H816.531135.51510

9.38 €

1 4 Days 40signal green RAL603216H816.531135.51510

9.38 €

1 4 Days 40blue RAL501716H816.531135.51510

9.38 €

1 4 Days 40light grey RAL 703516H816.531135.51510

9.38 €

1 4 Days 40traffic red RAL 302016H816.531135.51510

9.38 €

1 4 Days 40rape yellow RAL 102116H816.531135.51510

10.43 €

1 4 Days 50black grey RAL 702126H81836155.518.510

10.43 €

1 4 Days 50orange RAL 200426H81836155.518.510

10.43 €

1 4 Days 50signal green RAL603226H81836155.518.510

10.43 €

1 4 Days 50blue RAL501726H81836155.518.510

10.43 €

1 4 Days 50light grey RAL 703526H81836155.518.510

10.43 €

1 4 Days 50traffic red RAL 302026H81836155.518.510

10.43 €

1 4 Days 50rape yellow RAL 102126H81836155.518.510

11.51 €

1 4 Days 63black grey RAL 702138H822411782514

11.51 €

1 4 Days 63orange RAL 200438H822411782514

11.51 €

1 4 Days 63signal green RAL603238H822411782514

11.51 €

1 4 Days 63blue RAL501738H822411782514

11.51 €

1 4 Days 63light grey RAL 703538H822411782514

11.51 €

1 4 Days 63traffic red RAL 302038H822411782514

11.51 €

1 4 Days 63rape yellow RAL 102138H822411782514

Loading...

  1. 1

Basic information

Main Body Material Other Main material(mm) Thermoplastic Component material(mm) Steel
Main colour(mm) black grey RAL 7021 Form(mm) M D3(mm) 10
D4(mm) M4 H2 16

Tech Support