Palm grips DIN 6335 grey cast iron, Form A, blank (K0147)

Palm grips DIN 6335 grey cast iron, Form A, blank (K0147)
· Can be used as a clamping, retaining and fastening element

· Application fields: machine, plant and fixture construction, toolmaking

· For manually adjusting assemblies, machines and aggregates

· Form A: blank

· Version: vibratory ground

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0147.106
K0147.108
K0147.110
K0147.112
K0147.116
K0147.120
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(φ)
D2
(mm)
H=Height
(mm)
H3

0.76 €

1 4 Days 32122110

1.38 €

1 4 Days 40142614

1.97 €

1 4 Days 50183420

2.76 €

1 4 Days 63204225

5.04 €

1 4 Days 80255230

9.80 €

1 4 Days 100326538

Loading...

  1. 1

Basic information

Main Body Material Other Main material(mm) Grey cast iron Form(mm) A

Tech Support